LM136A-2.5QML-SP 2.5V Reference Diode | 德州仪器 TI.com.cn

LM136A-2.5QML-SP (正在供货)

2.5V Reference Diode

2.5V Reference Diode - LM136A-2.5QML-SP
数据表
 

备选器件推荐

  • LM136A-2.5QML  - 器件与被比较器件具有相似功能,但并不功能等效。 

描述

The LM136A-2.5QML integrated circuit is a precision 2.5V shunt regulator diode. This monolithic IC voltage reference operates as a low-temperature-coefficient 2.5V zener with 0.2Ω dynamic impedance. A third terminal on the LM136A-2.5QML allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136A-2.5QML is useful as a precision 2.5V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 2.5V make it convenient to obtain a stable reference from 5V logic supplies. Further, since the LM136A-2.5QML operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

特性

  • Available with Radiation Specification
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Low Temperature Coefficient
  • Wide Operating Current of 400 μA to 10 mA
  • Specified Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-on
  • 3–Lead Transistor Package

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 电压基准产品

 
Vin (Min) (V)
Vin (Max) (V)
VO (V)
Initial Accuracy (Max) (%)
Rating
Operating Temperature Range (C)
Package Group
VO Adj (Max) (V)
VO Adj (Min) (V)
Iz for Regulation (Min) (uA)
LM136A-2.5QML-SP LM136A-2.5QML
2.5     2.5    
2.5     2.5    
2.5     2.5    
1     1    
Space     Military    
-55 to 125     -55 to 125    
TO     TO    
2.5     2.5    
2.5     2.5    
400     400    

其它合格版本 LM136A-2.5QML-SP

版本 器件型号 定义
军事应用 LM136A-2.5QML 获 QML 认证,用于军事与国防应用