产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Space Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 75000 CMRR (typ) (dB) 96 Iout (typ) (A) 0.025 Architecture Bipolar Radiation, TID (typ) (krad) 50 Radiation, SEL (MeV·cm2/mg) Bipolar
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Space Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 75000 CMRR (typ) (dB) 96 Iout (typ) (A) 0.025 Architecture Bipolar Radiation, TID (typ) (krad) 50 Radiation, SEL (MeV·cm2/mg) Bipolar
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 DIESALE (Y) See data sheet TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Available with Radiation Guarantee
  • Offset Voltage 3 mV Maximum Over Temperature
  • Input Current 100 nA Maximum Over Temperature
  • Offset Current 20 nA Maximum Over Temperature
  • Ensured Drift Characteristics
  • Offsets Specified Over Entire Common Mode and Supply Voltage Ranges
  • Slew Rate of 10 V/µS as a Summing Amplifier

All trademarks are the property of their respective owners.

  • Available with Radiation Guarantee
  • Offset Voltage 3 mV Maximum Over Temperature
  • Input Current 100 nA Maximum Over Temperature
  • Offset Current 20 nA Maximum Over Temperature
  • Ensured Drift Characteristics
  • Offsets Specified Over Entire Common Mode and Supply Voltage Ranges
  • Slew Rate of 10 V/µS as a Summing Amplifier

All trademarks are the property of their respective owners.

The LM101A is a general purpose operational amplifier which features improved performance over industry standards such as the LM709. Advanced processing techniques make possible an order of magnitude reduction in input currents, and a redesign of the biasing circuitry reduces the temperature drift of input current. Improved specifications include:

  • Offset voltage 3 mV maximum over temperature
  • Input current 100 nA maximum over temperature
  • Offset current 20 nA maximum over temperature
  • Specified drift characteristics
  • Offsets ensured over entire common mode and supply voltage ranges
  • Slew rate of 10V/μs as a summing amplifierThis amplifier offers many features which make its application nearly foolproof: overload protection on the input and output, no latch-up when the common mode range is exceeded, and freedom from oscillations and compensation with a single 30 pF capacitor. It has advantages over internally compensated amplifiers in that the frequency compensation can be tailored to the particular application. For example, in low frequency circuits it can be overcompensated for increased stability margin. Or the compensation can be optimized to give more than a factor of ten improvement in high frequency performance for most applications.In addition, the device provides better accuracy and lower noise in high impedance circuitry. The low input currents also make it particularly well suited for long interval integrators or timers, sample and hold circuits and low frequency waveform generators. Further, replacing circuits where matched transistor pairs buffer the inputs of conventional IC op amps, it can give lower offset voltage and a drift at a lower cost.

The LM101A is a general purpose operational amplifier which features improved performance over industry standards such as the LM709. Advanced processing techniques make possible an order of magnitude reduction in input currents, and a redesign of the biasing circuitry reduces the temperature drift of input current. Improved specifications include:

  • Offset voltage 3 mV maximum over temperature
  • Input current 100 nA maximum over temperature
  • Offset current 20 nA maximum over temperature
  • Specified drift characteristics
  • Offsets ensured over entire common mode and supply voltage ranges
  • Slew rate of 10V/μs as a summing amplifierThis amplifier offers many features which make its application nearly foolproof: overload protection on the input and output, no latch-up when the common mode range is exceeded, and freedom from oscillations and compensation with a single 30 pF capacitor. It has advantages over internally compensated amplifiers in that the frequency compensation can be tailored to the particular application. For example, in low frequency circuits it can be overcompensated for increased stability margin. Or the compensation can be optimized to give more than a factor of ten improvement in high frequency performance for most applications.In addition, the device provides better accuracy and lower noise in high impedance circuitry. The low input currents also make it particularly well suited for long interval integrators or timers, sample and hold circuits and low frequency waveform generators. Further, replacing circuits where matched transistor pairs buffer the inputs of conventional IC op amps, it can give lower offset voltage and a drift at a lower cost.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 LM101AQML Operational Amplifiers 数据表 (Rev. A) 2013年 3月 19日
* SMD LM101AQML-SP SMD 5962L9951501VPA 2016年 6月 21日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 2023年 8月 31日
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
应用手册 重离子轨道环境单粒子效应估算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 30日
选择指南 TI Space Products (Rev. I) 2022年 3月 3日
应用手册 LB-4 Fast Compensation Extends Power Bandwidth 2004年 5月 15日
应用手册 LB-2 Feedforward Compensation Speeds Op Amp 2004年 5月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
CDIP (NAB) 8 查看选项
DIESALE (Y)
TO-CAN (LMC) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频