可提供此产品的更新版本
功能优于比较器件,可直接替换
ISO7242C-Q1
- Qualified for Automotive Applications
- Selectable Failsafe Output (ISO7240CF)
- 25 and 150-Mbps Signaling Rate Options
- Low Channel-to-Channel Output Skew;
1 ns Max - Low Pulse-Width Distortion (PWD);
2 ns Max - Low Jitter Content; 1 ns Typ at 150 Mbps
- Low Channel-to-Channel Output Skew;
- Typical 25-Year Life at Rated Working Voltage
(see application note SLLA197 and ) - 4000-Vpeak Isolation,
560-Vpeak VIORM- UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2),
IEC 61010-1, IEC 60950-1 and CSA Approved
- UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2),
- 4 kV ESD Protection
- Operate With 3.3-V or 5-V Supplies
- High Electromagnetic Immunity
(see application report SLLA181) - –40°C to 125°C Operating Range
The ISO7240, ISO7241 and ISO7242 are quad-channel digital isolators with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.
The ISO7240 has all four channels in the same direction while the ISO7241 has three channels the same direction and one channel in opposition. The ISO7242 has two channels in each direction.
The C option devices have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The M option devices have CMOS VCC/2 input thresholds and do not have the input noise-filter or the additional propagation delay.
The ISO7240CF has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe-output is a logic high when a logic-high is placed on the CTRL pin or it is left unconnected. If a logic-low signal is applied to the CTRL pin, the failsafe-output becomes a logic-low output state. The ISO7240CF input disable function prevents data from being passed across the isolation barrier to the output. When the inputs are disabled, the outputs are set by the CTRL pin.
These devices may be powered from either 3.3-V or 5-V supplies on either side in any 3.3-V / 3.3-V, 5-V / 5-V, 5-V / 3.3-V, or 3.3-V / 5-V combination. Note that the signal input pins are 5-V tolerant regardless of the voltage supply level being used.
These devices are characterized for operation over the ambient temperature range of –40°C to 125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | ISO724xC-Q1/ISO7240CF-Q1 High-Speed Quad Digital Isolators 数据表 (Rev. A) | 2011年 9月 23日 | |||
证书 | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) | 2024年 1月 31日 | ||||
白皮书 | Technical White Paper 通过使用数字隔离器替代光耦合器改善系统性能 Koteshwar RaoIsolation Products Appl (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2023年 9月 26日 | |
证书 | CSA Certificate for ISO72xxDW | 2023年 2月 22日 | ||||
证书 | UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) | 2022年 8月 5日 | ||||
白皮书 | Why are Digital Isolators Certified to Meet Electrical Equipment Standards? | 2021年 11月 16日 | ||||
用户指南 | 通用数字隔离器评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2021年 9月 28日 | |
白皮书 | 绝缘穿透距离:数字隔离器如何满足认证要求 | 英语版 | PDF | HTML | 2021年 9月 27日 | ||
应用简报 | 如何在标准接口电路中将光耦合器替换为数字隔离器 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2021年 8月 11日 | |
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DIGI-ISO-EVM — 通用数字隔离器评估模块
DIGI-ISO-EVM 是一个评估模块 (EVM),用于评估 TI 采用以下五种不同封装的任何单通道、双通道、三通道、四通道或六通道数字隔离器器件:8 引脚窄体 SOIC (D)、8 引脚宽体 SOIC (DWV)、16 引脚宽体 SOIC (DW)、16 引脚超宽体 SOIC (DWW) 和 16 引脚 QSOP (DBQ) 封装。此 EVM 具有足够的 Berg 引脚选项,支持使用超少的外部元件来评估相应器件。
ISO723X724XEVM — ISO723X724XEVM 评估模块
ISO723X724X 评估模块 (EVM) 支持对三路和四路数字隔离器的快速参数评估。EVM 将与焊接在电路板上的 ISO7241C 一起提供。如果需要其它器件,请从 www.ti.com.cn 订购样片。如果您无法拆除和安装器件,请通过此页链接联系技术支持。此 EVM 专门用于与 ISO7240C、ISO7241C、ISO7242C、ISO7240M、ISO7241M、ISO7242M (SLLS868F)、ISO7240A、ISO7241A、ISO7242A (SLLS905)、ISO7230A、ISO7231A (SLLS906) 和 (...)
TIPD201 — 适用于汽车类电池组监控的隔离式分流/电压测量参考设计
这项具有四线分流电阻器的隔离式输入设计非常适合使用高低电压汽车电池组的此类应用。它可以用于监测电池组电流(从 -5A 到 +5A)和极高电压(高达 750V)。
有关输入和参考驱动器的 TINA 仿真可验证设计解决方案和组件选择,而测量的结果可证明精密设计的性能。
封装 | 引脚 | 下载 |
---|---|---|
SOIC (DW) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。