INA129-EP (正在供货)

增强型产品精密低功耗仪器放大器

增强型产品精密低功耗仪器放大器 - INA129-EP
数据表
 

描述

The INA129-EP device is a low power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design and small size make the device ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA129-EP provides an industry-standard gain equation; the INA129-EP gain equation is compatible with the AD620.

The INA129-EP device is laser trimmed for very low offset voltage, drift, and high common-mode rejection (113 dB at G ≥ 100). It operates with power supplies as low as ±2.25 V, and quiescent current is only 750 µA–ideal for battery operated systems. Internal input protection can withstand up to ±40 V without damage.

The INA129-EP is available in a 8-Pin SOIC surface-mount package specified for the –55°C to 125°C temperature range.

特性

  • Low Offset Voltage
  • Low Input Bias Current
  • High CMR: 95 dB (Typical)
  • Inputs Protected to ±40 V
  • Wide Supply Range: ±2.25 V to ±18 V
  • Low Quiescent Current: 2 mA (Typical)
  • APPLICATIONS
    • Bridge Amplifier
    • Thermocouple Amplifier
    • RTD Sensor Amplifier
    • Medical Instrumentation
    • Data Acquisition
    • Supports Extreme Temperature Applications:
      • Controlled Baseline
      • One Assembly and Test Site
      • One Fabrication Site
      • Available in Military (–55°C to +125°C)
        Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

查看更多内容

参数 与其它产品相比 仪表放大器

 
Number of Channels (#)
Vs (Min) (V)
Vs (Max) (V)
CMRR (Min) (dB)
Input Offset (+/-) (Max) (uV)
Input Offset Drift (+/-) (Max) (uV/C)
Input Bias Current (+/-) (Max) (nA)
Noise at 1kHz (Typ) (nV/rt(Hz))
Iq (Typ) (mA)
Bandwidth at Min Gain (Typ) (MHz)
Gain (Min) (V/V)
Gain (Max) (V/V)
Gain Error (+/-) (Max) (%)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Noise at 0.1 Hz - 10 Hz (Typ) (uVpp)
Gain Non-Linearity (+/-) (Max) (%)
INA129-EP
1   
4.5   
36   
120   
100   
0.5   
5   
8   
0.7   
1.3   
1   
10000   
2   
HiRel Enhanced Product   
-55 to 125   
SOIC   
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
0.2   
0.002   

其它合格版本 INA129-EP

版本 器件型号 定义
目录 INA129 TI 的标准目录产品
高温 INA129-HT 用于严苛环境下的高温产品