DS92LV0411
- 5-Channel (4 data + 1 clock) Channel Link LVDS Parallel Interface Supports 24-bit Data
3-bit Control at 5 – 50 MHz - AC Coupled STP Interconnect up to 10 Meters in Length
- Integrated Serial CML Terminations
- AT–SPEED BIST Mode and Status Pin
- Optional I2C Compatible Serial Control Bus
- Power Down Mode Minimizes Power Dissipation
- 1.8V or 3.3V Compatible Control Pin Interface
- >8 kV ESD (HBM) Protection
- -40° to +85°C Temperature Range
- Data Scrambler for Reduced EMI
- DC–Balance Encoder for AC Coupling
- Selectable Output VOD and Adjustable De-Emphasis
- Random Data Lock; No Reference Clock Required
- Adjustable Input Receiver Equalization
- EMI Minimization on Output Parallel Bus (Spread Spectrum Clock Generation and LVDS VOD Select)
SERIALIZER – DS92LV0411
DESERIALIZER – DS92LV0412
All trademarks are the property of their respective owners.
The DS92LV0411 (serializer) and DS92LV0412 (deserializer) chipset translates a Channel Link LVDS video interface (4 LVDS Data + LVDS Clock) into a high-speed serialized interface over a single CML pair.
The DS92LV0411/DS92LV0412 enables applications that currently use the popular Channel Link or Channel Link style devices to seamlessly upgrade to an embedded clock interface to reduce interconnect cost or ease design challenges. The parallel LVDS interface also reduces FPGA I/O pins, board trace count and alleviates EMI issues, when compared to traditional single-ended wide bus interfaces.
Programmable transmit de-emphasis, receive equalization, on-chip scrambling and DC balancing enables longer distance transmission over lossy cables and backplanes. The Deserializer automatically locks to incoming data without an external reference clock or special sync patterns, providing easy “plug-and-go” operation.
The DS92LV0411 and DS92LV0412 are programmable though an I2C interface as well as by pins. A built-in AT-SPEED BIST feature validates link integrity and may be used for system diagnostics.
The DS92LV0411 and DS92LV0412 can be used interchangeably with the DS92LV2411 or DS92LV2412. This allows designers the flexibility to connect to the host device and receiving devices with different interface types, LVDS or LVCMOS.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DS92LV0411/12 5 - 50MHz Ch Link II SER/DES with LVDS Parallel Interface 数据表 (Rev. B) | 2013年 4月 16日 | |||
应用手册 | High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs | 2018年 11月 9日 | ||||
应用手册 | DS15BA101 & DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES (Rev. E) | 2013年 4月 29日 | ||||
用户指南 | LV04EVK01 Channel Link to Channel Link II Converter Evaluation Kit | 2012年 2月 1日 | ||||
设计指南 | Channel Link II Design Guide | 2011年 1月 21日 | ||||
应用手册 | App Note 1909 DS15BA101 & DS15EA101 Enable Long Reach Apps for Embed Clk SERDES | 2009年 3月 2日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LV04EVK01 — LV04EVK01 评估套件
The LV04EVK01 is an evaluation kit designed to demonstrate performance and capabilities of the DS92LV0421 and DS92LV0422 Channel Link II Serializer/Deserializer chipset.
The DS92LV0421 serializer board accepts LVDS input signals and provides a single serialized Channel Link II CML data pair as an (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
WQFN (NJK) | 36 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点