DS90LV027A LVDS 双路高速差动驱动器 | 德州仪器 TI.com.cn

DS90LV027A (正在供货)

LVDS 双路高速差动驱动器

LVDS 双路高速差动驱动器 - DS90LV027A
数据表
 

备选器件推荐

  • DS90LV028A  -  Companion dual high-speed LVDS receiver
  • DS90LV027AQ-Q1  -  Automotive grade with temperature range from –40°C to +125°C
  • DS90LV027AH  -  Higher temperature range from –40°C to +125°C

描述

The DS90LV027A is a dual LVDS driver device optimized for high data rate and low-power applications. The device is designed to support data rates in excess of 600 Mbps (300 MHz) using Low Voltage Differential Signaling (LVDS) technology. The DS90LV027A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-pin SOIC package. The DS90LV027A has a flow-through design for easy printed-circuit board (PCB) layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high-speed transfer of clock and data. The DS90LV027A can be paired with its companion dual line receiver, the DS90LV028A, or with any of TI’s LVDS receivers, to provide a high-speed point-to-point LVDS interface.

特性

  • >600-Mbps (300 MHz) Switching Rates
  • 0.3-ns Typical Differential Skew
  • 0.7-ns Maximum Differential Skew
  • 1.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±360-mV Differential Signaling
  • Low Power Dissipation (46 mW at 3.3-V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Interoperable With Existing 5-V LVDS Devices
  • Power-Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Pin SOIC Package Saves Space
  • Industrial Temperature Operating Range:
    –40°C to 85°C

查看更多内容

参数 与其它产品相比 缓冲器、驱动器/接收器和交叉点

 
Device type
Protocols
Number of Tx
Number of Rx
Input signal
Output signal
Signaling Rate (Mbps)
ESD HBM (kV)
Function
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
DS90LV027A DS90LV027 DS90LV028A SN65LVDT34
Driver     Driver     Receiver     Receiver    
LVDS     LVDS     LVDS     LVDS    
2     2     0     0    
0     0     2     2    
TTL
CMOS    
TTL
CMOS    
LVDS     ECL
LVPECL
PECL    
LVDS     LVDS     TTL
LVTTL    
LVTTL    
600     155     400     400    
8     4.5     7     15    
Driver     Driver     Receiver     Receiver    
-40 to 85     0 to 70     -40 to 85     -40 to 85    
SOIC | 8     SOIC | 8     SOIC | 8
WSON | 8    
SOIC | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
See datasheet (WSON)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)