汽车电子 LVDS 差动驱动器 - DS90LV011AQ-Q1

DS90LV011AQ-Q1 (正在供货)

汽车电子 LVDS 差动驱动器

 

备选器件推荐

描述

The DS90LV011AQ is an LVDS driver optimized for high data rate and low power applications. The DS90LV011AQ is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 400Mbps (200MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is offered in a 5-lead SOT-23 package. The LVDS outputs have been arranged for easy PCB layout. The differential driver outputs provide low EMI with its typical low output swing of 350 mV. The DS90LV011AQ can be paired with its companion single line receiver, the DS90LT012AQ, or with any of TI's LVDS receivers, to provide a high-speed LVDS interface.

特性

  • AECQ-100 Grade 1
  • Conforms to TIA/EIA-644-A Standard
  • >400Mbps (200MHz) Switching Rates
  • 700 ps (100 ps typical) Maximum Differential Skew
  • 1.5 ns Maximum Propagation Delay
  • Single 3.3V Power Supply
  • ±350 mV Differential Signaling
  • Power Off Protection (Outputs in TRI-STATE)
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (23 mW @ 3.3V Typical)
  • SOT-23 5-Lead Package
  • Pin Compatible with SN65LVDS1

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 缓冲器、驱动器/接收器和交叉点

 
Device Type
Protocols
No. of Tx
No. of Rx
Input Signal
Output Signal
Signaling Rate (Mbps)
ESD HBM (kV)
ICC (Max) (mA)
Function
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90LV011AQ-Q1 DS90LT012AQ-Q1 DS90LV028AQ-Q1
Driver    Receiver    Receiver   
LVDS    LVDS    LVDS   
1    1    0   
1    1    2   
LVTTL    LVDS    LVDS   
LVDS    LVTTL    LVTTL   
400    400    400   
8    2    8   
10    9    9   
Driver    Receiver    Receiver   
-40 to 125    -40 to 125    -40 to 125   
SOT-23    SOT-23    SOIC   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    8SOIC: 29 mm2: 6 x 4.9(SOIC)   
5SOT-23    5SOT-23    8SOIC   

特色工具和软件