DS90LT012A (正在供货)

3V LVDS 单路 CMOS 差动线路接收器

3V LVDS 单路 CMOS 差动线路接收器 - DS90LT012A
数据表
 

备选器件推荐

描述

The DS90LV012A and DS90LT012A are single CMOS differential line receivers designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LV012A and DS90LT012A accept low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receivers also support open, shorted, and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV012A has a pinout designed for easy PCB layout. The DS90LT012A includes an input line termination resistor for point-to-point applications.

The DS90LV012A and DS90LT012A, and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed interface applications.

特性

  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) switching rates
  • 100 ps differential skew (typical)
  • 3.5 ns maximum propagation delay
  • Integrated line termination resistor (102Ω typical)
  • Single 3.3V power supply design (2.7V to 3.6V range)
  • Power down high impedance on LVDS inputs
  • Accepts small swing (350 mV typical) differential signal levels
  • LVDS receiver inputs accept LVDS/BLVDS/LVPECL inputs
  • Supports open, short and terminated input fail-safe
  • Pinout simplifies PCB layout
  • Low Power Dissipation (10mW typical@ 3.3V static)
  • SOT-23 5-lead package
  • Leadless WSON-8 package (3x3 mm body size)
  • Electrically similar to the DS90LV018A
  • Fabricated with advanced CMOS process technology
  • Industrial temperature operating range (−40°C to +85°C)

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 SerDes/信道链路

 
Protocols
Function
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90LT012A
LVDS   
Receiver   
Catalog   
-40 to 85   
SOT-23   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5SOT-23   

特色工具和软件