DS26LS32MQML Quad Differential Line Receivers | 德州仪器 TI.com.cn

DS26LS32MQML (正在供货)

Quad Differential Line Receivers

Quad Differential Line Receivers - DS26LS32MQML
数据表
 

备选器件推荐

描述

The DS26LS32 and DS26LS32A are quad differential line receivers designed to meet the RS-422, RS-423 and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission.

The DS26LS32 and DS26LS32A have an input sensitivity of 200 mV over the input voltage range of ±7V. The DS26LS33 has an input sensitivity of 500 mV over the input voltage range of ±15V.

The DS26LS32A differs in function from the popular DS26LS32 and DS26LS33 in that input pull-up and pull-down resistors are included which prevent output oscillation on unused channels.

Each version provides an enable and disable function common to all four receivers and features TRI-STATE outputs with 8 mA sink capability. Constructed using low power Schottky processing, these devices are available over the full military and commercial operating temperature ranges.

特性

  • High Differential or Common-Mode Input Voltage Ranges of ±7V on the DS26LS32.
  • ±0.2V Sensitivity Over the Input Voltage Range on the DS26LS32.
  • DS26LS32 Meet All Requirements of RS-422 and RS-423
  • 6k Minimum Input Impedance
  • 100 mV Input Hysteresis on the DS26LS32
  • Operation From a single 5V Supply
  • TRI-STATE Outputs, with Choice of Complementary Output Enables for Receiving Directly onto a Data Bus

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 RS-485/RS-422

 
Rating
Operating Temperature Range (C)
Package Group
DS26LS32MQML DS26F32MQML
Military     Military    
-55 to 125     -55 to 125    
CDIP | 16     CFP | 16
LCCC | 20