DS110DF1610
- Pin-Compatible Family
- DS150DF1610: 12.5 - 15G
- DS125DF1610: 9.8 to 12.5G
- DS110DF1610: 8.5 – 11.3G
- 4x4 Analog Cross Point Switch for Each Quad
- Fully-Adaptive CTLE
- Self-Tuning DFE, With Optional Continuous Adaption
- On-Chip, AC-coupling on Receive Inputs
- Adjustable Transmit VOD
- Adjustable 3-Tap Transmit FIR Filter
- Locks to Half/Quarter/Eighth Data Rates For Legacy Support
- On-Chip Eye Monitor (EOM), PRBS Checker, PRBS Pattern Generator
- Supports IEEE 1149.1 and 1149.6
- Programmable Output Polarity Inversion
- Input Signal Detection, CDR Lock Detection
- Single 2.5-V ±5% Power Supply
- SMBus-Based Register Configuration
- Optional EEPROM Configuration
- 15-mm × 15-mm, 196-Pin FCBGA Package
- Operating Temp Range : –10°C to +85°C
The DS110DF1610 is a sixteen-channel multi-rate retimer with integrated signal conditioning. The device includes a full adaptive Continuous Time Linear Equalizer (CTLE), Decision Feedback Equalizer (DFE), clock and data recovery (CDR), and a transmit FIR filter to enhance the reach and robustness over long, lossy, crosstalk impaired high speed serial links to achieve BER < 1×10-15.
Each channel of the DS110DF1610 independently locks to serial data at 8.5 to 11.3 Gbps and any supported sub-multiple. A simple external oscillator (±100ppm) that is synchronous or asynchronous with the incoming data stream can be used as a reference clock to speed up the lock process. Integrated 4x4 cross point switches allow for full non-blocking routing or broadcasting within each quad of the DS110DF1610.
Programmable transmit FIR filter offers control of the pre-cursor, main tap and post-cursor for transmit equalization. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnects and backplanes with multiple connectors.
A non-disruptive mission mode eye-monitor feature allows link monitoring internal to the receiver. The built-in PRBS generator and checker compliment the internal diagnostic features to complete standalone BERT measurements. Built-in JTAG enables manufacturing tests.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DS110DF1610 8.5- to 11.3-Gbps 16-Channel Retimer 数据表 (Rev. A) | PDF | HTML | 2017年 6月 15日 | ||
应用手册 | 利用适用于 10G 至 12.5G 应用的以太网转接驱动器和重定时器来扩大覆盖范围 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | 2023年 2月 12日 | ||
模拟设计期刊 | Green box testing: A method for optimizing high-speed serial links | 2016年 7月 21日 | ||||
应用手册 | Understanding EEPROM Programming for 10G to 12.5G Retimers | 2016年 1月 13日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
FCBGA (ABB) | 196 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点