主页 接口 以太网 IC 以太网重定时器、转接驱动器和多路复用器缓冲器

DS100MB201

正在供货

具有均衡功能的 10.3Gbps 双通道 2:1/1:2 多路复用器/缓冲器

产品详情

Type Mux Buffer Number of channels 4 Input compatibility AC-coupling Speed (max) (Gbps) 10.3125 Protocols 10G-SR/LR, Fibre Channel, General purpose, Infiniband, SAS/SATA, sRIO Operating temperature range (°C) -40 to 85
Type Mux Buffer Number of channels 4 Input compatibility AC-coupling Speed (max) (Gbps) 10.3125 Protocols 10G-SR/LR, Fibre Channel, General purpose, Infiniband, SAS/SATA, sRIO Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Up to 10.3125 Gbps
  • Dual Lane 2:1 Mux, 1.2 Switch or Fanout
  • Adjustable Transmit Differential Output Voltage (VOD)
  • <0.3 UI of Residual DJ at 10.3125 Gbps with 10” FR4 trace
  • Adjustable Electrical IDLE Detect Threshold
  • Signal Conditioning Programmable through SMBus I/F
  • Single 2.5V Supply Operation
  • >6 kV HBM ESD Rating
  • 3.3V Tolerant SMBus Interface
  • High Speed Signal flow–thru Pinout
  • Package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

  • Up to 10.3125 Gbps
  • Dual Lane 2:1 Mux, 1.2 Switch or Fanout
  • Adjustable Transmit Differential Output Voltage (VOD)
  • <0.3 UI of Residual DJ at 10.3125 Gbps with 10” FR4 trace
  • Adjustable Electrical IDLE Detect Threshold
  • Signal Conditioning Programmable through SMBus I/F
  • Single 2.5V Supply Operation
  • >6 kV HBM ESD Rating
  • 3.3V Tolerant SMBus Interface
  • High Speed Signal flow–thru Pinout
  • Package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

The DS100MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for 10GE, Fibre Channel, Infiniband, SATA/SAS and other high-speed bus applications up to 10.31215 Gbps. The device performs receive equalization allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost to compensate for 10” of 4 mil FR4 stripline at 10.3125 Gbps. The DS100MB201 is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable amplitude voltage levels to be selected from 600 mVp-p to 800 mVp-p. The signal conditioning settings are programmable with register control.

With a typical power consumption of 100 mW/channel at 10.3125 Gbps, and SMBus register control to turn-off unused lanes, the DS100MB201 is part of TI's PowerWise family of energy efficient devices.

The DS100MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for 10GE, Fibre Channel, Infiniband, SATA/SAS and other high-speed bus applications up to 10.31215 Gbps. The device performs receive equalization allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost to compensate for 10” of 4 mil FR4 stripline at 10.3125 Gbps. The DS100MB201 is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable amplitude voltage levels to be selected from 600 mVp-p to 800 mVp-p. The signal conditioning settings are programmable with register control.

With a typical power consumption of 100 mW/channel at 10.3125 Gbps, and SMBus register control to turn-off unused lanes, the DS100MB201 is part of TI's PowerWise family of energy efficient devices.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 DS100MB201 Dual Lane 2:1/1:2 Mux/Buffer with Equalization 数据表 (Rev. A) 2013年 4月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
WQFN (NJY) 54 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频