DRV602
- DirectPath™
- Eliminates Pop/Clicks
- Eliminates Output DC-Blocking Capacitors
- Provides Flat Frequency Response 20Hz–20kHz
- Low Noise and THD
- SNR > 102 dB
- Typical VN < 15 µVms
- THD+N < 0.05% 20 Hz–20 kHz
- Output Voltage into 2.5-k Load
- 2 Vrms with 3.3-V Supply Voltage
- 3 Vrms with 5-V Supply Voltage
- 3Vrms Output Voltage into 2.5 k Load With 5V Supply Voltage
- Differential Input
- APPLICATIONS
- Set-Top Boxes
- PDP / LCD TV
- Blu-ray Disc™, DVD-Players
- Home Theater in a Box
DirectPath, TI FilterPro are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.
All other trademarks are the property of their respective owners.
The DRV602PW is a 3Vrms pop-free stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.
Designed using TIs patented DirectPath™ technology, the DRV602 is capable of driving 3Vrms into a 2.5k load with 5V supply voltage. The device has differential inputs and uses external gain setting resistors, that supports a gain range of ±1V/V to ±10V/V. The use of external gain resistors also allows the implementation of a 2nd order low pass filter to compliment DACs and SOC converters. The line output of the DRV602 has ±8kV IEC ESD protection. The DRV602 (referred to as the 602) has built-in shutdown control for pop-free on/off control.
Using the DRV602 in audio products can reduce component count compared to traditional methods of generating a 3Vrms output. The DRV602 doesn't require a power supply greater than 5V to generate its 8.5VPP output, nor does it require a split rail power supply. The DRV602 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 3Vrms output.
The DRV602 is available in a 14 pin TSSOP package.
If higher SNR, trimmed DC-offset and external undervoltage-mute functions are beneficial in the application, TI recommends the footprint compatible DRV603 (SLOS617).
For a stereo line and stereo HP driver see DRV604 (SLOS659).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DIRECTPATH™, Pop-Free 3VRMS Line Driver with Adjustable Gain 数据表 (Rev. D) | 2010年 10月 8日 | |||
应用手册 | DAC Post-Filter Design Based on DRV6xx Family (Rev. A) | 2010年 11月 23日 | ||||
EVM 用户指南 | DRV602EVM2 - User Guide (Rev. A) | 2009年 1月 17日 | ||||
更多文献资料 | DRV602EVM2 Read-Me First | 2008年 12月 19日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。