DRV601
- External Gain Setting Resistors
- Space Saving Package
- 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD Package
- Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
- Reduce Board Area
- Reduce Component Cost
- Improve THD+N Performance
- No Degradation of Low-Frequency Response Due to Output Capacitors
- Wide Power Supply Range: 1.8 V to 4.5 V
- 2 Vrms/Ch Output Voltage into 600 at 3.3 V supply
- Independent Right and Left Channel
Shutdown Control - Short-Circuit and Thermal Protection
- Pop Reduction Circuitry
- APPLICATIONS
- Set-Top Boxes
- CD / DVD Players
- DVD-Receivers
- HTIB
- PDP / LCD TV's
The DRV601 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.
The DRV601 is capable of driving 2 Vrms into a 600- load at 3.3 V. The device has external gain setting resistors, that support a gain range of -1V/V to -10V/V, and line outputs that has ±8-kV IEC ESD protection. The device has independent shutdown control for the right and left audio channels.
The DRV601 is available in a 4 mm × 4 mm Thin QFN package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DIRECTPATH (TM) STEREO LINE DRIVER 数据表 (Rev. C) | 2009年 9月 8日 | |||
应用手册 | DAC Post-Filter Design Based on DRV6xx Family (Rev. A) | 2010年 11月 23日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
EVM 用户指南 | DRV601EVM2 - User Guide | 2008年 3月 12日 | ||||
更多文献资料 | DRV601EVM2 Read me first | 2008年 2月 29日 | ||||
EVM 用户指南 | DRV601EVM - User Guide | 2007年 12月 26日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV601EVM2 — DRV601 评估模块 (EVM)
The DRV601EVM2 customer evaluation module demonstrates the integrated circuits DRV601RTJ from Texas Instruments (TI).
The DRV601 is a stereo line driver designed to allow the removal of the DC-blocking capacitors for reduced component count and cost. The DRV601 is ideal for single supply electronics (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RTJ) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。