主页 电源管理 交流/直流和隔离式直流/直流开关稳压器 隔离式 DC/DC 转换器

DCH010515D

正在供货

微型 1W 3kVDC 隔离式直流/直流转换器

产品详情

Device type Isolated modules Topology Push-Pull Vin (min) (V) 4.5 Vin (max) (V) 5.5 Iout (max) (A) 0.033 Features 1W, Dual output, Unregulated Operating temperature range (°C) -40 to 85 Regulated outputs (#) 2 Rating Catalog
Device type Isolated modules Topology Push-Pull Vin (min) (V) 4.5 Vin (max) (V) 5.5 Iout (max) (A) 0.033 Features 1W, Dual output, Unregulated Operating temperature range (°C) -40 to 85 Regulated outputs (#) 2 Rating Catalog
SIPMODULE (EDJ) 5 149.0472 mm² 19.56 x 7.62
  • 3-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency
  • 3-kVDC Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL60950 certified product
  • Industry standard footprint
  • JEDEC 7-pin SIP package
  • Input voltage: 5 V ±10%
  • Output voltage: ±5 V, ±12 V, or ±15 V
  • Supports series operation for higher output voltage
  • Supports parallel operation for higher output power
  • Up to 78% efficiency

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Miniature, 1W, 3kV Isolated, Unregulated DC/DC Converters 数据表 (Rev. J) 2020年 4月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDA-00300 — 隔离式同步串行通信模块

此参考设计提供了隔离 I2C 或 SPI 通信线路的方法。电网基础设施应用中通常需要这种隔离,例如涉及高压的保护继电器和断路器。此参考设计提供电源隔离和信号隔离。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SIPMODULE (EDJ) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频