产品详情

Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 8.5 Features Cost Optimized, Low Power, Small Size Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 1.1 Operating temperature range (°C) -40 to 105
Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 8.5 Features Cost Optimized, Low Power, Small Size Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 1.1 Operating temperature range (°C) -40 to 105
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DSC) 10 9 mm² 3 x 3
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range: 2.7 V to 5.5 V
  • Industry’s Smallest Package
  • Power-Down Modes
  • Resolution: 12 Bits
  • INL: ±8 LSB (Maximum)
  • DNL: 0.7 to –0.5 LSB (Maximum)
  • Setting Time: 8.5 µs (Maximum)
  • Zero Code Error: 15 mV (Maximum)
  • Full-Scale Error: –0.75% FS (Maximum)
  • Supply Power:
    • Normal: 1.1 mW at 3 V or 2.4 mW at 5 V
      (Typical)
    • Power Down: 0.3 µW at 3 V or 0.8 µW at 5 V
      (Typical)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range: 2.7 V to 5.5 V
  • Industry’s Smallest Package
  • Power-Down Modes
  • Resolution: 12 Bits
  • INL: ±8 LSB (Maximum)
  • DNL: 0.7 to –0.5 LSB (Maximum)
  • Setting Time: 8.5 µs (Maximum)
  • Zero Code Error: 15 mV (Maximum)
  • Full-Scale Error: –0.75% FS (Maximum)
  • Supply Power:
    • Normal: 1.1 mW at 3 V or 2.4 mW at 5 V
      (Typical)
    • Power Down: 0.3 µW at 3 V or 0.8 µW at 5 V
      (Typical)

The DAC124S085 device is a full-featured, general-purpose, quad, 12-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.1 mW at 3 V and 2.4 mW at 5 V. The DAC124S085 is packaged in 10-pin WSON and VSSOP packages.

The 10-pin SON package makes the DAC124S085 the smallest quad DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The reference for the DAC124S085 serves all four channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC124S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. All four outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low power consumption and small packages of the DAC124S085 make it an excellent choice for use in battery-operated equipment.

The DAC124S085 is one of a family of pin-compatible DACs, including the 8-bit DAC084S085 and the 10-bit DAC104S085. The DAC124S085 operates over the extended industrial temperature range of –40°C to 105°C.

The DAC124S085 device is a full-featured, general-purpose, quad, 12-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.1 mW at 3 V and 2.4 mW at 5 V. The DAC124S085 is packaged in 10-pin WSON and VSSOP packages.

The 10-pin SON package makes the DAC124S085 the smallest quad DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The reference for the DAC124S085 serves all four channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC124S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. All four outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low power consumption and small packages of the DAC124S085 make it an excellent choice for use in battery-operated equipment.

The DAC124S085 is one of a family of pin-compatible DACs, including the 8-bit DAC084S085 and the 10-bit DAC104S085. The DAC124S085 operates over the extended industrial temperature range of –40°C to 105°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
DAC122S085 正在供货 具有轨到轨输出的 12 位微功耗双通道数模转换器 2-channel device

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 DAC124S085 12-Bit Micro Power Quad Digital-to-Analog Converter With Rail-to-Rail Output 数据表 (Rev. G) PDF | HTML 2016年 4月 26日
EVM 用户指南 DAC124S085EVM User's Guide 2014年 8月 8日
应用手册 AN-2001 Daisy Chaining Precision DACs (Rev. A) 2013年 5月 1日
用户指南 8,10,12-Bit Dual/Quad DAC with Rail-to-Rail Output User Guide 2012年 2月 23日
白皮书 Optimizing Portable Applications with D/A Converters 2006年 9月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC124S085EVM — 具有轨至轨输出的 DAC124S085 12 位微功耗四通道 DAC 评估模块

DAC124S085EVM 是一款演示套件,适用于 12 位 4 通道 6µs 趋稳时间串行接口数模转换器 DAC124S085。EVM 可供用户评估 DAC124S085 数据转换器的运算和性能。EVM 采用可直接连接到 MSP430F5529 LaunchPad 板的小尺寸布局。

用户指南: PDF
TI.com 上无现货
仿真模型

DAC124S085 IBIS MODEL

SLAM243.ZIP (11 KB) - IBIS Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
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
VSSOP (DGS) 10 查看选项
WSON (DSC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频