CC115L
- KEY FEATURES
- Programmable Output Power up to +12 dBm for all Supported Frequencies
- Programmable Data Rate from 0.6 to 600 kbps
- Frequency Bands: 300 - 348 MHz, 387 - 464 MHz, and 779 - 928 MHz
- 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
- DIGITAL FEATURES
- Flexible Support for Packet Oriented Systems
- On-chip Support for Sync Word Insertion, Flexible Packet Length, and Automatic CRC Calculation
- LOW-POWER FEATURES
- 200 nA Sleep Mode Current Consumption
- Fast Startup Time; 240 μs From Sleep to TX Mode
- 64-byte TX FIFO
- Few External Components; Fully Integrated Frequency Synthesizer
- Green Package: RoHS Compliant and No Antimony or Bromine
- Small Size (QLP 4x4 mm Package, 20 pins)
- Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
- Support for Asynchronous and Synchronous Serial Transmit Mode for Backwards Compatibility with Existing Radio Communication Protocols
The CC115L is a cost optimized sub-1 GHz RF transmitter. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L value line transmitter together with the CC113L value line receiver enables a low cost RF link.
The RF transmitter is integrated with a configurable baseband modulator. The modem supports various modulation formats and has a configurable data rates from 0.6 to 600 kbps.
CC115L provides extensive hardware support for packet handling, data buffering and burst transmissions.
The main operating parameters and the 64- byte transmit FIFO of CC115L can be controlled via an SPI interface. In a typical system, the CC115L will be used together with a microcontroller and a few additional passive components.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | CC115L Value Line Transmitter 数据表 (Rev. B) | PDF | HTML | 2014年 5月 8日 | ||
* | 勘误表 | CC115L Errata Notes | 2011年 5月 26日 | |||
选择指南 | Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) | 2022年 3月 7日 | ||||
选择指南 | 无线连接技术选择指南 (Rev. B) | 英语版 (Rev.B) | 2022年 3月 7日 | |||
选择指南 | 無線連線技術選擇指南 (Rev. B) | 2022年 3月 7日 | ||||
选择指南 | 무선 연결 기술 선택 가이드 (Rev. B) | 2022年 3月 7日 | ||||
应用手册 | Debugging Communication Range (Rev. A) | PDF | HTML | 2019年 5月 23日 | |||
白皮书 | Migrating your proprietary solution to the SimpleLink™ WMCU | 2018年 11月 7日 | ||||
应用手册 | CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) | 2017年 10月 2日 | ||||
应用手册 | TI LPRF EASYMODE | 2014年 12月 12日 | ||||
应用手册 | DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz | 2012年 11月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SMARTRFTRXEBK — SmartRF 收发器评估板
SmartRF 收发器评估板 (TrxEB) 旨在与德州仪器 (TI) 的低功耗射频收发器搭配使用,从而开展评估、性能测试和软件开发。
支持以下收发器评估模块:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- CC2500EM
- CC2520EM
(*) 同时支持所有频率变化以及与 CC1190 的组合
此类评估模块可在 TI 商店中作为 EMK(评估模块套件)单独进行购买。
SmartRF TrxEB 有何用途?
- 在 MSP430F5438A MCU 上开发无线电协议。请参阅相关收发器网页上的代码示例。
- 通过 SmartRF Studio 来评估收发器的性能。
- 将通过 (...)
SWRC219 — TrxEB RF PER Test Software
支持的产品和硬件
产品
Sub-1GHz 收发器
硬件开发
开发套件
SMARTRF-STUDIO-7 — SmartRF Studio
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
支持的产品和硬件
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimpleLink™ CC1xxx 器件的硬件设计审查
- 第 1 步:申请审查前,需查看相应产品页面上的技术文档和设计与开发资源(请参阅下面 CC1xxx 产品页面的链接)。
- 第 2 步:填写申请表,开始审查流程。TI 专家将通过您提供的电子邮件地址直接与您联系,为您提供后续步骤。
在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。申请审查前,需查看相应产品页面上的技术文档和设计与开发资源。了解产品页面上的资源后,您可能无需申请设计审查。
申请审查低于 1GHz 硬件设计前,应在我们的 E2E 中文论坛上提交一般设计问题。
(...)
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RGP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。