产品详情

Number of series cells 1, 2, 3, 4, 5, 6, 7, 8 Charge current (max) (A) 10 Vin (max) (V) 28 Cell chemistry SuperCap Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 26 Absolute max Vin (max) (V) 33 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3, 4, 5, 6, 7, 8 Charge current (max) (A) 10 Vin (max) (V) 28 Cell chemistry SuperCap Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 26 Absolute max Vin (max) (V) 33 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RVA) 16 12.25 mm² 3.5 x 3.5
  • Charge Super Capacitor Pack From 2.1 V to 26 V
  • CC/CV Charge Profile From 0 V Without
    Precharge
  • 600-kHz NMOS-NMOS Synchronous Buck
    Controller
  • Over 90% Efficiency for up to 10-A Charge
    Current
  • 5-V to 28-V VCC Input Voltage Range
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Charge Current Regulation
  • High Integration
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Input Overvoltage Protection
    • Capacitor Temperature Sensing Hot and Cold
      Charge Suspend
    • Thermal Shutdown
  • Status Outputs
    • Adapter Present
    • Charger Operation Status
  • Charge Enable Pin
  • 30-ns Driver Dead Time and 99.5% Maximum
    Effective Duty Cycle
  • Automatic Sleep Mode for Low Power
    Consumption
    • <15-µA Off-State Super Capacitor Discharge
      Current
    • <1.5-mA Off-State Input Quiescent Current
  • APPLICATIONS
    • Memory Backup Systems
    • Industrial UPS Systems and Power Transient Buffering
    • Bridge Power to Buffer the Battery

All other trademarks are the property of their respective owners

  • Charge Super Capacitor Pack From 2.1 V to 26 V
  • CC/CV Charge Profile From 0 V Without
    Precharge
  • 600-kHz NMOS-NMOS Synchronous Buck
    Controller
  • Over 90% Efficiency for up to 10-A Charge
    Current
  • 5-V to 28-V VCC Input Voltage Range
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Charge Current Regulation
  • High Integration
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Input Overvoltage Protection
    • Capacitor Temperature Sensing Hot and Cold
      Charge Suspend
    • Thermal Shutdown
  • Status Outputs
    • Adapter Present
    • Charger Operation Status
  • Charge Enable Pin
  • 30-ns Driver Dead Time and 99.5% Maximum
    Effective Duty Cycle
  • Automatic Sleep Mode for Low Power
    Consumption
    • <15-µA Off-State Super Capacitor Discharge
      Current
    • <1.5-mA Off-State Input Quiescent Current
  • APPLICATIONS
    • Memory Backup Systems
    • Industrial UPS Systems and Power Transient Buffering
    • Bridge Power to Buffer the Battery

All other trademarks are the property of their respective owners

The bq24640 device is a highly integrated switched-mode super capacitor charge controller. The device offers a constant-frequency synchronous PWM controller with high accuracy charge current, voltage regulation, and charge status monitoring.

The bq24640 charges a super capacitor in two phases: constant current and constant voltage (CC/CV). The device can charge super capacitors from 0 V with current set on the ISET pin. When the super capacitor voltage reaches the programmed target voltage, charge current begins tapering down.

The bq24640 enters a low-current sleep mode
(<15 µA) when the input voltage falls below the output capacitor voltage.

The bq24640 has an input CE pin to enable and disable charge, and the STAT and PG output pins report charge and adapter status. The TS pin on the bq24640 monitors the temperature of the capacitor and suspends charge during hot and cold conditions.

The bq24640 device is a highly integrated switched-mode super capacitor charge controller. The device offers a constant-frequency synchronous PWM controller with high accuracy charge current, voltage regulation, and charge status monitoring.

The bq24640 charges a super capacitor in two phases: constant current and constant voltage (CC/CV). The device can charge super capacitors from 0 V with current set on the ISET pin. When the super capacitor voltage reaches the programmed target voltage, charge current begins tapering down.

The bq24640 enters a low-current sleep mode
(<15 µA) when the input voltage falls below the output capacitor voltage.

The bq24640 has an input CE pin to enable and disable charge, and the STAT and PG output pins report charge and adapter status. The TS pin on the bq24640 monitors the temperature of the capacitor and suspends charge during hot and cold conditions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 bq24640 High-Efficiency Synchronous Switched-Mode Super Capacitor Charger 数据表 (Rev. A) PDF | HTML 2015年 7月 31日
应用手册 如何快速安全地为超级电容器充电 PDF | HTML 英语版 PDF | HTML 2023年 3月 28日
应用手册 BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers 2019年 12月 31日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
用户指南 Multi Cell Synchronous Switch-Mode Charger, EVM (HPA421) 2010年 2月 18日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24640EVM — 用于 BQ24640 多节同步开关模式充电器的评估模块

bq24600/bq24620/bq24640 评估模块。bq2461x 是高度集成的锂离子或锂聚合物开关模式电池充电控制器。bq2463x 是高度集成的开关模式电池充电控制器,专为磷酸锂电池化学物充电而设计。bq24640 是高度集成的超级电容器开关模式充电控制器。它们可以为恒频同步 PWM 控制器提供高准确度充电电流和电压调节、适配器电流调节、终止、充电预处理和充电状态监控。bq24600/bq24620 (...)

用户指南: PDF
TI.com 上无现货
计算工具

SLUC175 bq246xx Calculation Tool V1.5

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ24600 独立 1 至 6 节降压电池充电控制器 BQ24610 具有 5V 至 28V 输入的独立 1 至 6 节降压电池充电控制器 BQ24616 符合 JEITA 标准的独立 1 至 6 节降压电池充电控制器 BQ24617 具有 5V 至 24V 输入的独立 1 至 5 节降压电池充电控制器 BQ24618 支持 USB 且具有 5V 至 28V 输入的独立 1 至 6 节降压电池充电控制器 BQ24620 适用于磷酸锂电池的独立 1 至 7 节降压电池充电控制器 BQ24630 适用于磷酸铁锂电池、具有系统功率的独立 1 至 7 节降压电池充电控制器 BQ24640 适用于超级电容器的独立 1 至 8 节降压电池充电控制器 BQ24650 具有太阳能输入和集成式 MPPT 的独立 1 至 6 节降压电池充电控制器
参考设计

PMP7327 — 28Vdc Input Super Cap Charger with Boost Converter for Bus Holdup

此参考设计使用 BQ24640 超级电容器充电控制器来为一大堆超级电容器充电,使这些电容器的电压低于输入总线电压。在输入总线压差期间,超级电容器的电量用于为升压转换器供电,可提 供 10A 的输出电流 (26.2V)。此输出电流可用于保持总线电压长达 10 秒(即保持 260W 10 秒)。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RVA) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频