BQ24125
- Enhanced EMI Performance
- Integrated Power FETs For Up To 2-A Charge
Rate - Suitable For 1-, 2-, or 3-Cell Li-Ion and Li-Polymer
Battery Packs - Synchronous Fixed-Frequency PWM Controller
Operating at 1.1 MHz With 0% to 100% Duty
Cycle - High-Accuracy Voltage and Current Regulation
- Status Outputs For LED or Host Processor
Interface Indicates Charge-In-Progress, Charge
Completion, Fault, and AC-Adapter Present
Conditions - 20-V Absolute Maximum Voltage Rating on IN and
OUT Pins - Accurate High-Side Battery Current Sensing
- Battery Temperature Monitoring
- Automatic Sleep Mode for Low Power
Consumption - Reverse Leakage Protection Prevents Battery
Drainage - Thermal Shutdown and Protection
- Built-In Battery Detection
- Available in 20-pin 3.5-mm × 4.5-mm VQFN
Package
The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switched-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package.
The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user-selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER automatically enters sleep mode when VCC supply is removed.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | bq2412x Single-Chip Switched-Mode, Li-Ion, and Li-Polymer Charge-Management IC With Enhanced EMI Performance (bqSWITCHER™) 数据表 (Rev. H) | PDF | HTML | 2015年 11月 30日 | ||
用户指南 | Using the bq24120/3 (bqSwitcher)(TM) (Rev. A) | 2007年 11月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ24125EVM-003 — BQ24125 评估模块
The BQ24125 EVM helps you evaluate the performance of a charge managementsolution for portable applications using the BQ24120x product family. A complete, designed, and tested charger is presented. The charger can deliver up to 2 A of continuous output current and is programmed from the (...)
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHL) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。