产品详情

Number of series cells 1, 2, 3 Charge current (max) (A) 2 Vin (max) (V) 16 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 15.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), Input OVP Vin (min) (V) 4.35 Rating Automotive Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3 Charge current (max) (A) 2 Vin (max) (V) 16 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 15.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), Input OVP Vin (min) (V) 4.35 Rating Automotive Operating temperature range (°C) -40 to 85
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Qualified for Automotive Applications
  • Ideal For Highly Efficient Charger Designs For
    Single-, Two-, or Three-Cell Li-Ion and Li-Polymer
    Battery Packs
  • Also for LiFePO4 Battery (see Using bq24105 to Charge LiFePO4 Battery)
  • Integrated Synchronous Fixed-Frequency PWM Controller Operating at 1.1 MHz
    With 0% to 100% Duty Cycle
  • Integrated Power FETs For Up To 2-A Charge Rate
  • High-Accuracy Voltage and Current Regulation
  • Stand-Alone (Built-In Charge Management and Control) Version
  • Status Outputs For LED or Host Processor Interface Indicates Charge-In-Progress,
    Charge Completion, Fault, and AC-Adapter Present Conditions
  • 20-V Maximum Voltage Rating on IN and OUT Pins
  • High-Side Battery Current Sensing
  • Battery Temperature Monitoring
  • Automatic Sleep Mode for Low Power Consumption
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Shutdown and Protection
  • Built-In Battery Detection
  • Available in 20-Pin, 3.5 mm × 4.5 mm, QFN Package

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • Ideal For Highly Efficient Charger Designs For
    Single-, Two-, or Three-Cell Li-Ion and Li-Polymer
    Battery Packs
  • Also for LiFePO4 Battery (see Using bq24105 to Charge LiFePO4 Battery)
  • Integrated Synchronous Fixed-Frequency PWM Controller Operating at 1.1 MHz
    With 0% to 100% Duty Cycle
  • Integrated Power FETs For Up To 2-A Charge Rate
  • High-Accuracy Voltage and Current Regulation
  • Stand-Alone (Built-In Charge Management and Control) Version
  • Status Outputs For LED or Host Processor Interface Indicates Charge-In-Progress,
    Charge Completion, Fault, and AC-Adapter Present Conditions
  • 20-V Maximum Voltage Rating on IN and OUT Pins
  • High-Side Battery Current Sensing
  • Battery Temperature Monitoring
  • Automatic Sleep Mode for Low Power Consumption
  • Reverse Leakage Protection Prevents Battery Drainage
  • Thermal Shutdown and Protection
  • Built-In Battery Detection
  • Available in 20-Pin, 3.5 mm × 4.5 mm, QFN Package

All trademarks are the property of their respective owners.

The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package.

The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user-selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER automatically enters sleep mode when VCC supply is removed.

The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package.

The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user-selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER automatically enters sleep mode when VCC supply is removed.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
BQ25171-Q1 正在供货 适用于 1-2 节锂离子、磷酸铁锂和 1-6 节镍氢电池的汽车类 800mA 线性电池充电器 This is a linear charger with higher Vin ABS MAX and supports 1-2S Li-ion/LiFePO4 and 1-6S NiMH battery

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 Synchronous Switch-Mode, Li-Ion, and Li-Pol Charge Management IC (bqSwitcher) 数据表 (Rev. A) 2012年 5月 3日
应用手册 Charging NiMH Battery using bq24105-Q1 In Automotive Applications 2017年 11月 12日
用户指南 Using the bq241xx bqSWITCHER(tm) (Rev. A) 2007年 11月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24105EVM — BQ24105 评估模块

The Texas Instruments bq24105EVM is the evaluation module (EVM) for the bq24105 Li-Ion charge management IC. The bq24105 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a one, two, or three series cell (...)

用户指南: PDF
TI.com 上无现货
封装 引脚 下载
VQFN (RHL) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频