BQ24030-Q1 汽车类单片充电和系统电源路径管理 IC (bqTINY) | 德州仪器 TI.com.cn

BQ24030-Q1 (正在供货)

汽车类单片充电和系统电源路径管理 IC (bqTINY)

汽车类单片充电和系统电源路径管理 IC (bqTINY) - BQ24030-Q1
数据表
 

描述

The bqTINY™ III series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The bqTINY III series offer integrated USB-port and dc supply (AC adapter), power-path management with autonomous power-source selection, power FETs and current sensors, high accuracy current and voltage regulation, charge status, and charge termination in a single monolithic device.

The bqTINY III series powers the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination, and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC, USB, or battery sources.

The power select pin (PSEL) defines which input source is to be used first (primary source is either AC or USB). If the primary source is not available, then the IC automatically switches over to the secondary source (if available) or the battery as the last option. If the PSEL is set low, the USB input is selected first and (if not available) the AC line is selected (if available) but programmed to a USB input limiting rate (100 mA/500 mA max). This feature allows the use of one input connector, where the host programs the PSEL pin according to what source is connected (AC adapter or USB port).

The ISET1 pin programs the battery's fast-charge constant current level with a resistor. During normal AC operation, the input supply provides power to both the OUT (system) and BAT pins. For peak or excessive loads (typically when operating from the USB power, PSEL = low) that would cause the input source to enter current limit (or Q3 – USB FET limiting current) and its source and system voltage (OUT pin) to drop, the dynamic power-path management (DPPM) feature reduces the charging current attempting to prevent any further drop in system voltage. This feature allows the selection of a lower current rated adapter based on the average load (ISYS-AVG + IBAT-PGM), rather than a high peak transient load.

特性

  • Qualified for Automotive Applications
  • Small 3.5-mm × 4.5-mm QFN Package
  • Designed for Single-Cell Li-Ion or Li-Polymer-Based Portable Applications
  • Integrated Dynamic Power-Path Management (DPPM) Feature Allowing AC Adapter or USB Port to Simultaneously Power the System and Charge the Battery
  • Power Supplement Mode Allows Battery to Supplement USB or AC Input Current
  • Autonomous Power Source Selection (AC Adapter or USB)
  • Integrated USB Charge Control With Selectable 100-mA and 500-mA Maximum Input Current Regulation Limits
  • Dynamic Total Current Management for USB
  • Supports up to 2-A Total Current
  • 3.3-V Integrated LDO Output
  • Thermal Regulation for Charge Control
  • Charge Status Outputs for LED or System Interface Indicates Charge and Fault Conditions
  • Reverse Current, Short-Circuit, and Thermal Protection
  • Power Good (AC Adapter and USB Port Present) Status Outputs
  • Charge Voltage: 4.1 V or 4.2 V
  • APPLICATIONS
    • Smart Phones and PDAs
    • MP3 Players
    • Digital Cameras
    • Handheld Devices
    • Internet Appliances

查看更多内容

参数 与其它产品相比 电池充电器 IC

 
Number of Series Cells
Function
Cell Chemistry
Battery Charge Voltage (Min) (V)
Battery Charge Voltage (Max) (V)
Features
Charge Current (Max) (A)
Control Interface
Control Topology
Rating
Operating Temperature Range (C)
Pin/Package
Operating Vin (Min) (V)
Operating Vin (Max) (V)
Absolute Vin (safety rating) (Max) ((V))
BQ24030-Q1 BQ24031-Q1 BQ24075-Q1 BQ24081-Q1 BQ24105-Q1 BQ25071-Q1
1     1     1     1     1
2
3    
1    
Charger     Charger     Charger     Charger     Charger     Charger    
Li-Ion/Li-Polymer     Li-Ion/Li-Polymer     Li-Ion/Li-Polymer     Li-Ion/Li-Polymer     Li-Ion/Li-Polymer     LiFePO4    
4.2     4.1     4.2     4.2     2.1     3.5    
4.2     4.1     4.2     4.2     15.5     3.5    
Integrated LDO
Power Path
Temp Monitoring (Thermistor Pin)    
Integrated LDO
Power Path
Temp Monitoring (Thermistor Pin)    
Power Path
Temp Monitoring (Thermistor Pin)
Vin DPM (OK for Solar Power Source)    
Integrated FET
Temp Monitoring (Thermistor Pin)    
Integrated FET
Temp Monitoring (Thermistor Pin)    
Thermal Regulation    
1.5     1.5     1.5     1     2     1    
Standalone (RC-Settable)     Standalone (RC-Settable)     Standalone (RC-Settable)     Standalone (RC-Settable)     Standalone (RC-Settable)     Standalone (RC-Settable)    
Linear     Linear     Linear     Linear     Switch-Mode Buck     Linear    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 85     -40 to 85     -40 to 125     -40 to 125     -40 to 85     -40 to 125    
20VQFN     20VQFN     16VQFN     10VSON     20VQFN     10WSON    
4.35     4.35     4.35     4.5     4.35     3.75    
16     16     6.4     6.5     16     8    
18     18     28     7     20     30    

其它合格版本 BQ24030-Q1

版本 器件型号 定义
目录 BQ24030 TI 的标准目录产品

特色工具和软件