AFE5808A
- 8-Channel Complete Analog Front-End
- LNA, VCAT, PGA, LPF, ADC, and CW Mixer
- Programmable Gain Low-Noise Amplifier (LNA)
- 24-, 18-, or 12-dB Gain
- 0.25-, 0.5-, or 1-VPP Linear Input Range
- 0.63-, 0.7-, or 0.9-nV/√Hz Input-Referred Noise
- Programmable Active Termination
- 40-dB, Low-Noise Voltage-Controlled Attenuator
(VCAT) - 24-, or 30-dB Programmable Gain Amplifier (PGA)
- 3rd-Order, Linear-Phase, Low-Pass Filter (LPF)
- 10 MHz, 15 MHz, 20 MHz, or 30 MHz
- 14-bit Analog-to-Digital Converter (ADC)
- 77-dBFS SNR at 65 MSPS
- LVDS Outputs
- Noise and Power Optimizations (Full Chain)
- 158 mW/CH at 0.75 nV/√Hz, 65 MSPS
- 101 mW/CH at 1.1 nV/√Hz, 40 MSPS
- 80 mW/CH in CW Mode
- Excellent Device-to-Device Gain Matching
- ±0.5 dB (Typical) and ±0.9 dB (Maximum)
- Low Harmonic Distortion
- Fast and Consistent Overload Recovery
- Passive Mixer for Continuous Wave Doppler
(CWD)- Low Close-in Phase Noise: –156 dBc/Hz at 1
KHz Off 2.5-MHz Carrier - Phase Resolution of 1/16λ
- Support 16X, 8X, 4X and 1X CW Clocks
- 12-dB Suppression on 3rd and 5th Harmonics
- Flexible Input Clocks
- Low Close-in Phase Noise: –156 dBc/Hz at 1
- Small Package: 15-mm × 9-mm, 135-Pin NFBGA
The AFE5808A is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5808A integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. This device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5808A is an outstanding ultrasound analog front-end solution not only for high-end systems, but also for portable ones.
The AFE5808A device contains eight voltage controlled amplifiers (VCA), 14- and 12-bit analog-to-digital converters (ADC), and CW mixers. The VCA includes a low-noise amplifier (LNA), voltage-controlled attenuator (VCAT), programmable gain amplifier (PGA), and low-pass filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultralow noise VCAT provides an attenuation control range of 40 dB, and improves overall low gain SNR that benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz, or 30 MHz to support ultrasound applications with different frequencies. The high-performance 14-bit, 65-MSPS ADC in the AFE5808A device achieves 77-dBFS SNR, and ensures excellent SNR at low-chain gain. The ADC LVDS outputs enable flexible system integration desired for miniaturized systems.
The AFE5808A device also incorporates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamforming. Sixteen selectable phase-delays can be applied to each analog input signal. A unique 3rd- and 5th-order harmonic-suppression filter is implemented to enhance CW sensitivity.
The AFE5808A is available in a 15-mm × 9-mm, 135-pin BGA package and it is specified for operation from 0°C to 85°C. This device is also pin-to-pin compatible with the AFE5803, AFE5807, and AFE5808.
NOTE: The AFE5808A is an enhanced version of AFE5808 and is recommended for new designs. Compared to the AFE5808, the AFE5808A expands the cutoff frequency range of the digital high-pass filter; increases the handling capability of extreme overload signals; and lowers the correlated noise significantly when high-impedance source appears.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | AFE5808A 0.75 nV/√Hz, 65-MSPS, 158 mW/Channel, Fully-Integrated, 8-Channel, 14- and 12-Bit, Ultrasound Analog Front-End With Passive CW Mixer 数据表 (Rev. D) | PDF | HTML | 2015年 7月 6日 | ||
EVM 用户指南 | AFE5808/08A (Rev E) Evaluation Module.. (Rev. B) | 2015年 3月 5日 | ||||
应用手册 | Understanding Serial LVDS Capture in High-Speed ADCs | 2013年 7月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AFE5808AEVM — AFE5808A 评估模块
The AFE5808AEVM provides a convenient platform to evaluate the AFE5808A. AFE5808A is an enhanced version of AFE5808 and it is recommended for new designs. Compared to AFE5808, it expands the cut-off frequency range of the digital high pass filter; reduces the correlated noise when high impedance (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
NFBGA (ZCF) | 135 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。