ADS1247 极低噪音、精密 24 位 模数转换器 | 德州仪器 TI.com.cn

ADS1247 (正在供货)

极低噪音、精密 24 位 模数转换器

极低噪音、精密 24 位 模数转换器 - ADS1247
 

备选器件推荐

  • ADS124S06  - 器件与被比较器件具有相似功能,但并不功能等效。   ADS124S06 has more analog inputs (6), faster sample rate (4kSPS), lower noise, lower power, smaller package + better VREF drift, OSC accuracy & IDAC matching

描述

The ADS1246, ADS1247, and ADS1248 are highly-integrated, precision, 24-bit analog-to-digital converters (ADCs). The devices feature an onboard, low-noise, programmable gain amplifier (PGA), a precision delta-sigma (ΔΣ) ADC with a single-cycle settling digital filter, and an internal oscillator. The ADS1247 and ADS1248 also provide a built-in, very low drift voltage reference with 10-mA output capacity, and two matched programmable current digital-to-analog converters (DACs). The devices provide a complete front-end solution for temperature sensor applications including thermal couples, thermistors, and resistance temperature detectors (RTDs).

An input multiplexer supports four differential inputs for the ADS1248, two for the ADS1247, and one for the ADS1246. In addition, the multiplexer has a sensor burn-out detect, voltage bias for thermocouples, system monitoring, and general-purpose digital I/Os (ADS1247 and ADS1248). The onboard, low-noise PGA provides selectable gains of 1 to 128. The ΔΣ modulator and adjustable digital filter settle in only one cycle, for fast channel cycling when using the input multiplexer, and support data rates up to 2 kSPS. For data rates of 20 SPS or less, both 50-Hz and 60-Hz interference are rejected by the filter.

特性

  • 24 Bits, No Missing Codes
  • Programmable Data Rates Up to 2 kSPS
  • Single-Cycle Settling for All Data Rates
  • Simultaneous 50-Hz and 60-Hz Rejection at 20 SPS
  • Analog Multiplexer With 8 (ADS1248) and 4
    (ADS1247) Independently Selectable Inputs
  • Low-Noise PGA: 48 nVRMS at PGA = 128
  • Dual-Matched Programmable Excitation Current Sources
  • Low-Drift Internal 2.048-V Reference:
    10 ppm/°C (Maximum)
  • Sensor Burn-Out Detection
  • 4 or 8 General-Purpose I/Os (ADS1247, ADS1248)
  • Internal Temperature Sensor
  • Power Supply and VREF Monitoring (ADS1247, ADS1248)
  • Self and System Calibration
  • SPI™-Compatible Serial Interface
  • Analog Supply: Unipolar (2.7 V to 5.25 V) and Bipolar (±2.5 V) Operation
  • Digital Supply: 2.7 V to 5.25 V
  • Operating Temperature –40°C to 125°C
  • APPLICATIONS
    • Temperature Sensor Measurements:
      • RTDs, Thermocouples, and Thermistors
    • Pressure Measurements
    • Flow Meters
    • Factory Automation and Process Controls

All other trademarks are the property of their respective owners

查看更多内容

参数 与其它产品相比 精密 ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
# Input Channels
Interface
Operating Temperature Range (C)
Package Group
Approx. Price (US$)
Power Consumption (Typ) (mW)
Package Size: mm2:W x L (PKG)
Architecture
Input Type
Multi-Channel Configuration
Reference Mode
Features
Input Range (Max) (V)
Input Range (Min) (V)
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
Digital Supply (Min) (V)
Digital Supply (Max) (V)
INL (Max) (+/-LSB)
Rating
Sample Rate (Max) (MSPS)
ADS1247 ADS1220 ADS122C04 ADS122U04 ADS124S06
24     24     24     24     24    
2     2     2     2     4    
4     4     4     4     6    
SPI     SPI     I2C     UART     SPI    
-40 to 105     -40 to 125     -40 to 125     -40 to 125     -50 to 125    
TSSOP     TSSOP
VQFN    
TSSOP
WQFN    
TSSOP
WQFN    
TQFP
VQFN    
4.45 | 1ku     3.95 | 1ku     3.95 | 1ku     3.95 | 1ku     4.75 | 1ku    
2.3     1.4     1.4     1.4     1.75    
20TSSOP: 42 mm2: 6.4 x 6.5(TSSOP)     16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16VQFN: 12 mm2: 3.5 x 3.5(VQFN)    
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 9 mm2: 3 x 3(WQFN)    
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16WQFN: 9 mm2: 3 x 3(WQFN)    
32TQFP: 49 mm2: 7 x 7(TQFP)
32VQFN: 25 mm2: 5 x 5(VQFN)    
Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma     Delta-Sigma    
Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Differential
Single-Ended    
Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed    
Ext
Int    
Ext
Int
Supply    
Ext
Int    
Ext
Int    
Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
Oscillator
PGA
Temp Sensor    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
Oscillator
PGA
Temp Sensor
Small Size    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor
Small Size    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.125
4.25    
2.85
5.6    
2.85
5.6    
2.85
5.6    
2.625
5.25    
-2.125
0    
-2.85
0    
-2.85
0    
-2.85
0    
-2.625
0    
2.7     2.3     2.3     2.3     2.7    
5.25     5.5     5.5     5.5     5.25    
2.7     2.3     2.3     2.3     2.7    
5.25     5.5     5.5     5.5     3.6    
251.7     251.7          
Catalog     Catalog     Catalog     Catalog     Catalog    
0.002     0.002     0.002     0.002     0.004    

WEBENCH® Designer ADS1247

Sensor AFE Designer
 RTD
 Thermocouple
 Pressure
 Load
 Voltage Output