ADS1243 (正在供货)

24 位 ADC,具有 8 通道、PGA 1:128、50/60Hz 槽口 和 0.6mW 功耗

24 位 ADC,具有 8 通道、PGA 1:128、50/60Hz 槽口 和 0.6mW 功耗 - ADS1243
数据表
 

备选器件推荐

  • ADS124S08  - 器件与被比较器件具有相似功能,但并不功能等效。   ADS124S08 offers more analog inputs (12), faster sample rate (4kSPS), lower noise, lower power, smaller package + integrated VREF, OSC, IDACs & temp sensor

描述

The ADS1242 and ADS1243 are precision, wide dynamic range, delta-sigma, analog-to-digital (A/D) converters with 24-bit resolution operating from 2.7V to 5.25V supplies. These delta-sigma, A/D converters provide up to 24 bits of no missing code performance and effective resolution of 21 bits.

The input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit digital-to-analog converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The Programmable Gain Amplifier (PGA) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable FIR filter that provides a simultaneous 50Hz and 60Hz notch. The reference input is differential and can be used for ratiometric conversion.

The serial interface is SPI compatible. Up to eight bits of data I/O are also provided that can be used for input or output. The ADS1242 and ADS1243 are designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

特性

  • 24 BITS NO MISSING CODES
  • SIMULTANEOUS 50Hz AND 60Hz REJECTION (-90dB MINIMUM)
  • 0.0015% INL
  • 21 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA GAINS FROM 1 TO 128
  • SINGLE-CYCLE SETTLING
  • PROGRAMMABLE DATA OUTPUT RATES
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 5V
  • ON-CHIP CALIBRATION
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V SUPPLY RANGE
  • 600µW POWER CONSUMPTION
  • UP TO EIGHT INPUT CHANNELS
  • UP TO EIGHT DATA I/O
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGHT SCALES

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 精密 ADCs (<=10MSPS)

 
Resolution (Bits)
# Input Channels
Multi-Channel Configuration
Input Type
Power Consumption (Typ) (mW)
Input Range (Min) (V)
Input Range (Max) (V)
Interface
Features
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
Architecture
Operating Temperature Range (C)
Pin/Package
Reference Mode
ADS1243
24   
8   
Multiplexed   
Differential
Single-Ended   
0.6   
0   
5.25   
SPI   
50/60 Hz Rejection
GPIO
PGA   
2.7   
5.25   
Delta-Sigma   
-40 to 85   
20TSSOP   
Ext   

其它合格版本 ADS1243

版本 器件型号 定义
高温 ADS1243-HT 用于严苛环境下的高温产品