ADC121S101
- Specified Over a Range of Sample Rates
- 6-Pin WSON and SOT-23 Packages
- Variable Power Management
- Single Power Supply With 2.7 V to 5.25 V Range
- SPI™, QSPI\xE2™, MICROWIRE, and DSP
Compatible - AEC-Q100 Grade 1 Qualified
- DNL: +0.5 / –0.3 LSB (Typical)
- INL: ±0.40 LSB (Typical)
- Power Consumption:
- 3-V Supply: 2 mW (Typical)
- 5-V Supply: 10 mW (Typical)
The ADC121S101 is a low-power, single-channel CMOS 12-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC121S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.
The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.
The ADC121S101 operates with a single supply with a range from 2.7 V to 5.25 V. Normal power consumption using a 3 V or 5 V supply is 2 mW and 10 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a 5-V supply.
The ADC121S101 is packaged in 6-pin WSON and SOT-23 packages. Operation over the temperature range of 40°C to 125°C is specified.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | ADC121S101x Single-Channel, 0.5 to 1-Msps, 12-Bit Analog-to-Digital Converter 数据表 (Rev. H) | PDF | HTML | 2016年 4月 21日 | ||
电子书 | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 | ||||
EVM 用户指南 | ADC121S101EVM User's Guide | 2014年 6月 27日 | ||||
EVM 用户指南 | 50 ksps to 1 Msps, 12-, 10- and 8-Bit EVM Users Manual | 2012年 2月 20日 | ||||
用户指南 | WEBENCH® Sensor Designer Thermocouple Sensor Ver 1 PCB (unpopulated) User Guide | 2012年 1月 27日 | ||||
应用手册 | Liquid-Level Monitoring Using a Pressure Sensor | 2008年 10月 15日 | ||||
白皮书 | Amp Closed-Loop Bndwidth Considerations in High Res ADC Apps | 2006年 10月 1日 | ||||
白皮书 | Optimizing Portable Applications with D/A Converters | 2006年 9月 1日 | ||||
应用手册 | Maximizing Signal-Path Performance | 2005年 7月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — 模拟工程师计算器
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 6 | 查看选项 |
WSON (NGF) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。