产品详情

Resolution (Bits) 10 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.7 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 61.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 10 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.7 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 61.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Specified Over a Range of Sample Rates.
  • 6-lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7V – 5.25V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • AECQ100 Grade 1 Qualified
  • Specified Over a Range of Sample Rates.
  • 6-lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7V – 5.25V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • AECQ100 Grade 1 Qualified

The ADC101S051 is a low-power, single channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC101S051 is fully specified over a sample rate range of 200 ksps to 500 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC101S051 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3.6V or +5.25V supply is 2.7 mW and 9.7 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a +5.25V supply.

The ADC101S051 is packaged in 6-lead WSON and SOT-23 packages. Operation is specified over the temperature range of −40°C to +85°C for the ADC101S051 and −40°C to +125°C for the ADC101S051Q.

The ADC101S051 is a low-power, single channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC101S051 is fully specified over a sample rate range of 200 ksps to 500 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC101S051 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3.6V or +5.25V supply is 2.7 mW and 9.7 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a +5.25V supply.

The ADC101S051 is packaged in 6-lead WSON and SOT-23 packages. Operation is specified over the temperature range of −40°C to +85°C for the ADC101S051 and −40°C to +125°C for the ADC101S051Q.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
ADC101S021 正在供货 配备 SPI 的 10 位、200kSPS、1 通道 SAR ADC Slower sample rate (200kSPS)
ADC101S101 正在供货 配备 SPI 的 10 位、1MSPS、1 通道 SAR ADC Faster sample rate (1MSPS)
ADC121S051 正在供货 单通道、200 至 500 ksps、12 位 A/D 转换器 Higher resolution (12-bit)
功能与比较器件相同但引脚有所不同
ADC102S051 正在供货 双通道、200ksps 至 500ksps、10 位 A/D 转换器 Higher channel count (2x)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 ADC101S051/ADC101S051-Q1 Single Channel, 200 to 500 ksps, 10-Bit A/D Converter 数据表 (Rev. I) 2014年 1月 24日
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
EVM 用户指南 50 ksps to 1 Msps, 12-, 10- and 8-Bit EVM Users Manual 2012年 2月 20日
白皮书 Amp Closed-Loop Bndwidth Considerations in High Res ADC Apps 2006年 10月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SOT-23 (DBV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频