XTR300

正在供货

工业模拟电流/电压输出驱动器

产品详情

Vs (min) (V) 10 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.000006 Offset voltage (±) (max) (V) 0.0019 Product type 3-wire on-chip diagnostics Operating temperature range (°C) -55 to 125 Rating Catalog
Vs (min) (V) 10 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.000006 Offset voltage (±) (max) (V) 0.0019 Product type 3-wire on-chip diagnostics Operating temperature range (°C) -55 to 125 Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • USER-SELECTABLE: Voltage or Current Output
  • +40V SUPPLY VOLTAGE
  • VOUT: ±10V (up to ±17.5V at ±20V supply)
  • IOUT: ±20mA (linear up to ±24mA)
  • SHORT- OR OPEN-CIRCUIT FAULT INDICATOR PIN
  • NO CURRENT SHUNT REQUIRED
  • OUTPUT DISABLE FOR SINGLE INPUT MODE
  • THERMAL PROTECTION
  • OVERCURRENT PROTECTION
  • SEPARATE DRIVER AND RECEIVER CHANNELS
  • DESIGNED FOR TESTABILITY
  • APPLICATIONS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • INDUSTRIAL CROSS-CONNECTORS
    • INDUSTRIAL HIGH-VOLTAGE I/O
    • 3-WIRE-SENSOR CURRENT OR VOLTAGE OUTPUT
    • ±10V 2- AND 4-WIRE VOLTAGE OUTPUT
      U.S. Patent Nos. 7,427,898, 7,425,848, and 7,449,873
      Other Patents Pending

All other trademarks are the property of their respective owners

  • USER-SELECTABLE: Voltage or Current Output
  • +40V SUPPLY VOLTAGE
  • VOUT: ±10V (up to ±17.5V at ±20V supply)
  • IOUT: ±20mA (linear up to ±24mA)
  • SHORT- OR OPEN-CIRCUIT FAULT INDICATOR PIN
  • NO CURRENT SHUNT REQUIRED
  • OUTPUT DISABLE FOR SINGLE INPUT MODE
  • THERMAL PROTECTION
  • OVERCURRENT PROTECTION
  • SEPARATE DRIVER AND RECEIVER CHANNELS
  • DESIGNED FOR TESTABILITY
  • APPLICATIONS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • INDUSTRIAL CROSS-CONNECTORS
    • INDUSTRIAL HIGH-VOLTAGE I/O
    • 3-WIRE-SENSOR CURRENT OR VOLTAGE OUTPUT
    • ±10V 2- AND 4-WIRE VOLTAGE OUTPUT
      U.S. Patent Nos. 7,427,898, 7,425,848, and 7,449,873
      Other Patents Pending

All other trademarks are the property of their respective owners

The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over-temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.

The XTR300 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40V.

The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over-temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.

The XTR300 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40V.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
XTR110 正在供货 具有 10V 基准电压和可选输入/输出范围的电压电流转换器/变送器 This device offers an adjustable regulator (3-V to 15-V), and ouput error flag and disable pins with no voltage ouput
XTR111 正在供货 具有 3V 至 15V 稳压器和电阻器设置 I/O 比的电压电流转换器/变送器 This device offers an adjustable regulator (3-V to 15-V), and ouput error flag and disable pin with no integrated voltage output circuitry

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 Industrial Analog Current/Voltage Output Driver   数据表 (Rev. C) 2011年 6月 21日
应用简报 如何为压力变送器应用选择放大器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 2月 27日
EVM 用户指南 XTR300EVM User's Guide (Rev. A) 2013年 2月 8日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
EVM 用户指南 XTR300EVM User's Guide 2006年 2月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPNIRSCANEVM — DLP® NIRscan™ 评估模块

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

用户指南: PDF
TI.com 上无现货
评估板

XTR300EVM — XTR300 评估模块

The XTR300EVM is intended to provide basic evaluation of the functionality and performance of the XTR300. The XTR300EVM printed circuit board (PCB) is designed to provide:

  • Easy handling of the small QFN package with the recommended land pattern for soldering the QFN device.
  • Easy access to all pins of (...)
用户指南: PDF
TI.com 上无现货
仿真模型

XTR300 PSpice Model (Rev. B)

SBOM799B.ZIP (30 KB) - PSpice Model
仿真模型

XTR300 TINA-TI Reference Design

SBOM801.TSC (135 KB) - TINA-TI Reference Design
仿真模型

XTR300 TINA-TI Spice Model

SBOM800.ZIP (20 KB) - TINA-TI Spice Model
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
TIDA-00454 — 具有隔离直流模拟输出的三相交流电压和电流传感器参考设计

此参考设计使用 MSP430F67791A 器件来准确测量电压和电流。此设计还演示了如何使用两个直流模拟输出通道,每个通道可以单独配置来进行电压输出 (±10V) 或电流输出 (±24mA)。此设计的优点在于能够测量电压和电流,并且还提供与交流输入成比例的直流模拟输出。另一优点是拥有双向直流模拟输出。   


此设计具有六个可用于驱动继电器的数字输出。此设计还可通过功能扩展来测量功率。

 

设计指南: PDF
原理图: PDF
参考设计

TIPD155 — 双通道灌/拉组合式电压和电流输出,隔离式,已通过 EMC/EMI 测试的参考设计

经过认证的此 TI 参考设计实现了双通道组合式电压与电流模拟输出模块。两个输出相互独立,二者均可在标准工业输出范围内输入/输出电压和电流。该设计的特点是可输出 ±10 V 的电压和 ±24 mA 的电流,因此通过调节外部电阻值可实现以下输出范围:0-5 V、0-10 V、±5 V、±10 V、4-20 mA、0-20 mA、0-24 mA、±20 mA 和 ±24 mA。

此设计包括通过 IEC61000-4-2/3/4/5/6 测试所必需的外部保护元件,且附带了测得的测试数据。保护电流不会给设计带来负面影响,而测试结果表明典型的不可调整误差低于满标量程 (FSR) 的 0.1%,校准误差低于 (...)

用户指南: PDF
原理图: PDF
封装 引脚 下载
VQFN (RGW) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频