XTR111

正在供货

具有 3V 至 15V 稳压器和电阻器设置 I/O 比的电压电流转换器/变送器

产品详情

Vs (min) (V) 8 Vs (max) (V) 40 Offset voltage (±) (max) (V) 0.0015 Product type 3-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
Vs (min) (V) 8 Vs (max) (V) 40 Offset voltage (±) (max) (V) 0.0015 Product type 3-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • EASY-TO-DESIGN INPUT/OUTPUT RANGES: 0mA–20mA, 4mA–20mA, 5mA–25mA AND VOLTAGE OUTPUTS
  • NONLINEARITY: 0.002%
  • LOW OFFSET DRIFT: 1µV/°C
  • ACCURACY: 0.015%
  • SINGLE-SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 7V to 44V
  • OUTPUT ERROR FLAG (EF)
  • OUTPUT DISABLE (OD)
  • ADJUSTABLE VOLTAGE REGULATOR:
    3V to 15V
  • APPLICATIONS
    • UNIVERSAL VOLTAGE-CONTROLLED CURRENT SOURCE
    • CURRENT OR VOLTAGE OUTPUT FOR 3-WIRE SENSOR SYSTEMS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • CURRENT-MODE SENSOR EXCITATION

    All trademarks are the property of their respective owners.

    • EASY-TO-DESIGN INPUT/OUTPUT RANGES: 0mA–20mA, 4mA–20mA, 5mA–25mA AND VOLTAGE OUTPUTS
    • NONLINEARITY: 0.002%
    • LOW OFFSET DRIFT: 1µV/°C
    • ACCURACY: 0.015%
    • SINGLE-SUPPLY OPERATION
    • WIDE SUPPLY RANGE: 7V to 44V
    • OUTPUT ERROR FLAG (EF)
    • OUTPUT DISABLE (OD)
    • ADJUSTABLE VOLTAGE REGULATOR:
      3V to 15V
  • APPLICATIONS
    • UNIVERSAL VOLTAGE-CONTROLLED CURRENT SOURCE
    • CURRENT OR VOLTAGE OUTPUT FOR 3-WIRE SENSOR SYSTEMS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • CURRENT-MODE SENSOR EXCITATION

    All trademarks are the property of their respective owners.

    The XTR111 is a precision voltage-to-current converter designed for the standard 0mA–20mA or 4mA–20mA analog signals, and can source up to 36mA. The ratio between input voltage and output current is set by the single resistor RSET. The circuit can also be modified for voltage output.

    An external P-MOSFET transistor ensures high output resistance and a broad compliance voltage range that extends from 2V below the supply voltage, VVSP, to voltages well below GND.

    The adjustable 3V to 15V sub-regulator output provides the supply voltage for additional circuitry.

    The XTR111 is available in MSOP and DFN surface-mount packages.

    The XTR111 is a precision voltage-to-current converter designed for the standard 0mA–20mA or 4mA–20mA analog signals, and can source up to 36mA. The ratio between input voltage and output current is set by the single resistor RSET. The circuit can also be modified for voltage output.

    An external P-MOSFET transistor ensures high output resistance and a broad compliance voltage range that extends from 2V below the supply voltage, VVSP, to voltages well below GND.

    The adjustable 3V to 15V sub-regulator output provides the supply voltage for additional circuitry.

    The XTR111 is available in MSOP and DFN surface-mount packages.

    下载 观看带字幕的视频 视频

    您可能感兴趣的相似产品

    open-in-new 比较替代产品
    功能与比较器件相同但引脚有所不同
    XTR110 正在供货 具有 10V 基准电压和可选输入/输出范围的电压电流转换器/变送器 This devices offers a voltage reference (10-V) and integrated resistors for two voltage input ranges (0-V to 5-V and 0-V to 10-V)
    功能与比较器件相似
    XTR300 正在供货 工业模拟电流/电压输出驱动器 This device offers current (-/+24-mA) or voltage output ( -/+17.5-V), fault detection functions, and overcurrent protection circuitry

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 8
    类型 标题 下载最新的英语版本 日期
    * 数据表 Precision Voltage-to-Current Converter/Transmitter   数据表 (Rev. C) 2011年 6月 10日
    应用简报 如何为压力变送器应用选择放大器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 2月 27日
    功能安全信息 XTR111 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 2023年 1月 3日
    EVM 用户指南 XTR111 Evaluation Module User's Guide (Rev. C) 2013年 4月 17日
    模拟设计期刊 利用能源浪费在4-20mA电流环路系统 英语版 2012年 12月 6日
    模拟设计期刊 2012 年第 4 季度刊模拟应用学报 2012年 9月 25日
    EVM 用户指南 XTR111 Evaluation Module User's Guide (Rev. B) 2009年 5月 13日
    应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    评估板

    DLPNIRSCANEVM — DLP® NIRscan™ 评估模块

    The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

    用户指南: PDF
    TI.com 上无现货
    评估板

    XTR111-2EVM — XTR111 评估模块新版本

    The XTR111-2EVM is used for the basic functional evaluation of the XTR111.The XTR111-2EVM is initiallyconfigured to a basic setup for 0 mA to 20 mA operation with a 0-V to 5-Vinput. Note that although the accuracy of the gain setting resistor, RSET, used in the EVM is 0.1%, the XTR111 device has (...)

    用户指南: PDF
    TI.com 上无现货
    设计工具

    CIRCUIT060014 — 具有 MOSFET 的电压到电流 (V-I) 转换器电路

    该单电源、低侧、V-I 转换器向可以连接到比运算放大器电源电压更高的电压的负载提供经过良好调节的电流。该电路接受介于 0V 和 2V 之间的输入电压,将其转换为介于 0mA 和 100mA 之间的电流。通过将低侧电流检测电阻 R3 上的压降反馈到运算放大器的反相输入来精确调节电流。
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
    TIDA-01536 — 单通道隔离式 3 线电流环路发送器参考设计

    This single-channel, input-isolated, three-wire current loop transmitter reference design provides a current range of 0 mA to 20 mA while operating on a 24-V supply. The design features a precision digital-to-analog converter (DAC) with an internal reference voltage, integrated three-wire current (...)
    设计指南: PDF
    原理图: PDF
    参考设计

    TIDA-01471 — 适用于 PLC 模拟输入的 IEPE 振动传感器接口参考设计

    预测性维护需要监控状态,而工业振动传感更是其中不可或缺的组成部分。集成电子压电式 (IEPE) 传感器是工业环境中最常用的振动传感器。本参考设计采用完全模拟的 IEPE 传感器接口前端,展示了如何通过提供低功率和低占用空间来实现灵活高速的高分辨率转换。
    设计指南: PDF
    原理图: PDF
    参考设计

    TIDA-00760 — 适用于 PLC 且采用多路复用单通道 DAC 的多通道模拟输出模块参考设计

    该适用于可编程逻辑控制器 (PLC) 的多通道模拟输出模块 TI 参考设计具有多路复用单通道模数转换器 (ADC),演示了基于顺序多路复用采样保持缓冲器的低成本、高速、小型化和高分辨率 PLC 模拟输出模块的设计。
    用户指南: PDF
    原理图: PDF
    英语版 (Rev.A): PDF
    封装 引脚 下载
    HVSSOP (DGQ) 10 查看选项
    VSON (DRC) 10 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

    支持和培训

    视频