XTR108

正在供货

具有“智能”可编程信号调节的 4-20mA 两线制发送器

产品详情

Vs (min) (V) 4.5 Vs (max) (V) 5.5 Offset voltage drift (±) (max) (V/°C) 0.0000001 Offset voltage (±) (max) (V) 0.00005 Product type 2-wire RTD conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (min) (V) 4.5 Vs (max) (V) 5.5 Offset voltage drift (±) (max) (V/°C) 0.0000001 Offset voltage (±) (max) (V) 0.00005 Product type 2-wire RTD conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DBQ) 24 51.9 mm² 8.65 x 6
  • COMPLETE TRANSMITTER +RTD LINEARIZATION
  • TWO-WIRE, 4-20mA OUTPUT
  • VOLTAGE OUTPUT (0.5V to 4.5V)
  • ELIMINATES POTENTIOMETERS AND TRIMMING
  • DIGITALLY CALIBRATED
  • 5V SUB-REGULATOR OUTPUT
  • SERIAL SPI™ BUS INTERFACE
  • SSOP-24 PACKAGE
  • APPLICATIONS
    • REMOTE RTD TRANSMITTERS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • SCADA REMOTE DATA ACQUISITION
    • WEIGHING SYSTEMS
    • INDUSTRIAL PROCESS CONTROL

SPI is a trademark of Motorola, Inc. All other trademarks are the property of their respective owners.

  • COMPLETE TRANSMITTER +RTD LINEARIZATION
  • TWO-WIRE, 4-20mA OUTPUT
  • VOLTAGE OUTPUT (0.5V to 4.5V)
  • ELIMINATES POTENTIOMETERS AND TRIMMING
  • DIGITALLY CALIBRATED
  • 5V SUB-REGULATOR OUTPUT
  • SERIAL SPI™ BUS INTERFACE
  • SSOP-24 PACKAGE
  • APPLICATIONS
    • REMOTE RTD TRANSMITTERS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • SCADA REMOTE DATA ACQUISITION
    • WEIGHING SYSTEMS
    • INDUSTRIAL PROCESS CONTROL

SPI is a trademark of Motorola, Inc. All other trademarks are the property of their respective owners.

The XTR108 is a "smart", programmable, 4-20mA, two-wire transmitter designed for temperature and bridge sensors. Zero, span, and linearization errors in the analog signal path can be calibrated via a standard digital serial interface, eliminating manual trimming. Non-volatile ex-ternal EEPROM stores calibration settings.

The all-analog signal path contains an input multiplexer, autozeroed programmable-gain instrumentation amplifier, dual programmable current sources, linearization circuit, voltage reference, sub-regulator, internal oscillator, control logic, and an output current amplifier. Programmable level shifting compensates for sensor DC offsets. Selectable up- and down-scale output indicates out-of-range and burn-out per NAMUR NE43. Automatic reset is initiated when supply is lost.

The XTR108 is a "smart", programmable, 4-20mA, two-wire transmitter designed for temperature and bridge sensors. Zero, span, and linearization errors in the analog signal path can be calibrated via a standard digital serial interface, eliminating manual trimming. Non-volatile ex-ternal EEPROM stores calibration settings.

The all-analog signal path contains an input multiplexer, autozeroed programmable-gain instrumentation amplifier, dual programmable current sources, linearization circuit, voltage reference, sub-regulator, internal oscillator, control logic, and an output current amplifier. Programmable level shifting compensates for sensor DC offsets. Selectable up- and down-scale output indicates out-of-range and burn-out per NAMUR NE43. Automatic reset is initiated when supply is lost.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
XTR105 正在供货 具有传感器激励和线性化的 4-20mA 电流变送器 Non-programmable. Does not include 5V regulator. 2 matched 800uA current sources instead of 500uA sources.
XTR106 正在供货 具有电桥激励(2.5V 或 5V 基准电压)和线性化的 4mA 至 20mA 电流变送器 Non-programmable. 5.1V regulator instead of 5V. Includes 2.5V and 5V voltage references. Does not include matched current sources.
XTR112 正在供货 具有传感器激励 (2 x 250µA) 和线性化的 4mA 至 20mA 电流变送器 Non-programmable device offers a regulator (5.1-V), two excitation sources (250-µA), and linearization circuitry

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 4-20mA, Two-Wire Transmitter, 'Smart' Programmable with Signal Conditioning 数据表 (Rev. C) 2005年 7月 12日
EVM 用户指南 XTR108EVM-USB Evaluation Board and Software Tutorial (Rev. A) 2016年 9月 15日
模拟设计期刊 电阻温度检测器的模拟线性化 英语版 2012年 1月 13日
模拟设计期刊 2011 年第 4 期模拟应用学报 2011年 11月 9日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
EVM 用户指南 XTR108EVM User's Guide (Rev. A) 2005年 10月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPNIRSCANEVM — DLP® NIRscan™ 评估模块

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

用户指南: PDF
TI.com 上无现货
评估板

XTR108EVM-USB — XTR108 评估模块 USB 版本

Getting started with the XTR108 is made easy with this Evaluation Module. This kit provides the capability of calibrating the XTR108 system with high accuracy and interfacing with multiple types of RTDs or a built-in RTD Emulator circuit.

用户指南: PDF
TI.com 上无现货
支持软件

SBOC026 XTR108 EVM Software

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
支持软件

SBOC071 XTR108 Source Code

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
支持软件

SBOC422 XTR108EVM-USB Source Code

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
硬件开发
评估板
XTR108EVM-USB XTR108 评估模块 USB 版本
支持软件

SBOC423 XTR108EVM-USB Software

支持的产品和硬件

支持的产品和硬件

产品
4-20mA 信号调节器
XTR108 具有“智能”可编程信号调节的 4-20mA 两线制发送器
硬件开发
评估板
XTR108EVM-USB XTR108 评估模块 USB 版本
原理图

Multi-Cal-Slave Schematic

SBOR015.PDF (535 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SSOP (DBQ) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频