XTR-ERROR-CALC — Current Transmitter Error Calculator
This spreadsheet calculates error for Current Transmitter (XTR) devices and external components.
All trademarks are the property of their respective owners.
The XTR105 is a monolithic 4-20mA, 2-wire current transmitter with two precision current sources. It provides complete current excitation for platinum RTD temperature sensors and bridges, instrumentation amplifiers, and current output circuitry on a single integrated circuit.
Versatile linearization circuitry provides a 2nd-order correction to the RTD, typically achieving a 40:1 improvement in linearity.
Instrumentation amplifier gain can be configured for a wide range of temperature or pressure measurements. Total unadjusted error of the complete current transmitter is low enough to permit use without adjustment in many applications. This includes zero output current drift, span drift, and nonlinearity. The XTR105 operates on loop power-supply voltages down to 7.5V.
The XTR105 is available in DIP-14 and SO-14 surface-mount packages and is specified for the 40°C to +85°C industrial temperature range.
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | XTR105: 4-20mA Current Transmitter with Sensor Excitation and Linearization 数据表 (Rev. B) | 2004年 8月 27日 | |||
模拟设计期刊 | 电阻温度检测器的模拟线性化 | 英语版 | 2012年 1月 13日 | |||
模拟设计期刊 | 2011 年第 4 期模拟应用学报 | 2011年 11月 9日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters | 2000年 10月 2日 | ||||
应用手册 | FOUR-WIRE RTD CURRENT-LOOP TRANSMITTER | 2000年 9月 27日 | ||||
应用手册 | IC Building Blocks Form Complete Isolated 4-20mA Current-Loop | 2000年 9月 27日 |
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
This spreadsheet calculates error for Current Transmitter (XTR) devices and external components.
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
PDIP (N) | 14 | 查看选项 |
SOIC (D) | 14 | 查看选项 |