XTR101
- INSTRUMENTATION AMPLIFIER INPUT:
- Low Offset Voltage, 30µV max
- Low Voltage Drift, 0.75µV/°C max
- Low Nonlinearity, 0.01% max
- TRUE TWO-WIRE OPERATION:
- Power and Signal on One Wire Pair
- Current Mode Signal Transmission
- High Noise Immunity
- DUAL MATCHED CURRENT SOURCES
- WIDE SUPPLY RANGE: 11.6V to 40V
- SPECIFICATION RANGE: –40°C to +85°C
- SMALL DIP-14 PACKAGE, CERAMIC AND PLASTIC
- APPLICATIONS
- INDUSTRIAL PROCESS CONTROL:
- Pressure Transmitters
- Temperature Transmitters
- Millivolt Transmitters
- RESISTANCE BRIDGE INPUTS
- THERMOCOUPLE INPUTS
- RTD INPUTS
- CURRENT SHUNT (mV) INPUTS
- PRECISION DUAL CURRENT SOURCES
- AUTOMATED MANUFACTURING
- POWER/PLANT ENERGY SYSTEM MONITORING
- INDUSTRIAL PROCESS CONTROL:
All trademarks are the property of their respective owners.
The XTR101 is a microcircuit, 4-20mA, two-wire transmitter containing a high accuracy instrumentation amplifier (IA), a voltage-controlled output current source, and dual-matched precision current reference. This combination is ideally suited for remote signal conditioning of a wide variety of transducers such as thermocouples, RTDs, thermistors, and strain gauge bridges. State-of-the-art design and laser-trimming, wide temperature range operation, and small size make it very suitable for industrial process control applications. In addition, the optional external transistor allows even higher precision.
The two-wire transmitter allows signal and power to be supplied on a single wire pair by modulating the power-supply current with the input signal source. The transmitter is immune to voltage drops from long runs and noise from motors, relays, actuators, switches, transformers, and industrial equipment. It can be used by OEMs producing transmitter modules or by data acquisition system manufacturers.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | XTR101: Precision, Low Drift 4-20mA Two-Wire Transmitter 数据表 (Rev. A) | 2004年 8月 3日 | |||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters | 2000年 10月 2日 | ||||
应用手册 | Isolation Amps Hike Accuracy and Reliability | 2000年 10月 2日 | ||||
应用手册 | IC Building Blocks Form Complete Isolated 4-20mA Current-Loop | 2000年 9月 27日 | ||||
应用手册 | Implementation and Applications of Current Sources and Current Receivers | 2000年 9月 27日 | ||||
应用手册 | Use Low-Impedance Bridges on 4-20mA Current Loop | 2000年 9月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DLPNIRSCANEVM — DLP® NIRscan™ 评估模块
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
CDIP_SB (JD) | 14 | 查看选项 |
PDIP (N) | 14 | 查看选项 |
SOIC (DW) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点