XTR101 高精度、低漂移 4-20mA 两线制发送器 | 德州仪器 TI.com.cn

XTR101 (正在供货)

高精度、低漂移 4-20mA 两线制发送器

高精度、低漂移 4-20mA 两线制发送器 - XTR101
数据表
 

备选器件推荐

  • XTR117  -  General purpose 2-wire 4 to 20mA transmitter. 7.5V to 40V supply. 5V v-reg on board.
  • XTR108  -  More programmability than XTR101. 7.5V to 24V supply. 2 matched 500uA current sources instead of 1mA sources.
  • XTR105  -  Includes linearization circuitry. 7.5V to 36V supply. 2 matched 800uA current sources instead of 1mA sources.
  • XTR112  -  Includes linearization circuitry. 7.5V to 36V supply. 2 matched 250uA current sources instead of 1mA sources.

描述

The XTR101 is a microcircuit, 4-20mA, two-wire transmitter containing a high accuracy instrumentation amplifier (IA), a voltage-controlled output current source, and dual-matched precision current reference. This combination is ideally suited for remote signal conditioning of a wide variety of transducers such as thermocouples, RTDs, thermistors, and strain gauge bridges. State-of-the-art design and laser-trimming, wide temperature range operation, and small size make it very suitable for industrial process control applications. In addition, the optional external transistor allows even higher precision.

The two-wire transmitter allows signal and power to be supplied on a single wire pair by modulating the power-supply current with the input signal source. The transmitter is immune to voltage drops from long runs and noise from motors, relays, actuators, switches, transformers, and industrial equipment. It can be used by OEMs producing transmitter modules or by data acquisition system manufacturers.

特性

  • INSTRUMENTATION AMPLIFIER INPUT:
    • Low Offset Voltage, 30µV max
    • Low Voltage Drift, 0.75µV/°C max
    • Low Nonlinearity, 0.01% max
  • TRUE TWO-WIRE OPERATION:
    • Power and Signal on One Wire Pair
    • Current Mode Signal Transmission
    • High Noise Immunity
  • DUAL MATCHED CURRENT SOURCES
  • WIDE SUPPLY RANGE: 11.6V to 40V
  • SPECIFICATION RANGE: –40°C to +85°C
  • SMALL DIP-14 PACKAGE, CERAMIC AND PLASTIC
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL:
      • Pressure Transmitters
      • Temperature Transmitters
      • Millivolt Transmitters
    • RESISTANCE BRIDGE INPUTS
    • THERMOCOUPLE INPUTS
    • RTD INPUTS
    • CURRENT SHUNT (mV) INPUTS
    • PRECISION DUAL CURRENT SOURCES
    • AUTOMATED MANUFACTURING
    • POWER/PLANT ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

参数

与其它产品相比 4-20mA 信号调节器 邮件 下载到电子表格中
Part number 立即下单 Vs (Min) (V) Vs (Max) (V) Offset voltage drift (+/-) (Max) (uV/degrees celsius) Offset voltage (+/-) (Max) (uV) Package Group Package size: mm2:W x L (PKG)
XTR101 立即下单 11.6     40     0.75     30     PDIP | 14
SOIC | 16    
See datasheet (PDIP)
16SOIC: 77 mm2: 7.5 x 10.3 (SOIC | 16)