VFC110 高频压频转换器 | 德州仪器 TI.com.cn

VFC110 (正在供货)

高频压频转换器

高频压频转换器 - VFC110
数据表
 

描述

The VFC110 voltage-to-frequency converter is a third-generation VFC offering improved features and performance. These include higher frequency operation, an on-board precision 5V reference and a Disable function.

The precision 5V reference can be used for offsetting the VFC transfer function, as well as exciting transducers or bridges. The Enable pin allows several VFCs' outputs to be paralleled, multiplexed, or simply to shut off the VFC. The open-collector frequency output is TTL/CMOS-compatible. The output may be isolated by using an opto-coupler or transformer.

Internal input resistor, one-shot and integrator capacitors simplify applications circuits. These components are trimmed for a full-scale output frequency of 4MHz at 10V input. No additional components are required for many applications.

The VFC110 is packaged in plastic and ceramic 14-pin DIPs. Industrial and military temperature range gradeouts are available.

特性

  • HIGH-FREQUENCY OPERATION: 4MHz FS max
  • EXCELLENT LINEARITY: ±0.02% typ at 2MHz
  • PRECISION 5V REFERENCE
  • DISABLE PIN
  • LOW JITTER
  • APPLICATIONS
    • INTEGRATING A/D CONVERSION
    • PROCESS CONTROL
    • VOLTAGE ISOLATION
    • VOLTAGE-CONTROLLED OSCILLATOR
    • FM TELEMETRY

PowerPAD is a trademark of Texas Instruments Incorporated. All other trademarks are the property of their respective owners.

参数

与其它产品相比 频率转换器 邮件 下载到电子表格中
Part number 立即下单 Vs (Min) (V) Vs (Max) (V) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
VFC110 立即下单 8     18     -25 to 85     PDIP | 14     See datasheet (PDIP)