UCD90910

正在供货

具有集成 10 通道风扇控制器的 10 导轨序列发生器和系统安全管理器

产品详情

Supply voltage (min) (V) 3 Number of supplies monitored 10 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 10 Rating Catalog Operating temperature range (°C) -40 to 125
Supply voltage (min) (V) 3 Number of supplies monitored 10 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 10 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGC) 64 81 mm² 9 x 9
  • Monitor and Sequence Ten Voltage Rails
    • All Rails Sampled Every 400 µs
    • 12-Bit ADC With 2.5-V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Four Programmable Undervoltage and Overvoltage Thresholds per Monitor
  • Fan Control and Monitoring
    • Supports Ten Fans With Five User-Defined Speed-vs-Temperature Setpoints
    • Supports Two-, Three-, and Four-Wire Fans
  • Nonvolatile Error and Peak-Value Logging per Monitor (up to 12 Faults)
  • Closed-Loop Margining for Ten Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
  • Programmable Watchdog Timer and System Reset
  • Flexible Digital I/O Configuration
  • Multiphase PWM Clock Generator
    • Clock Frequencies From 15.259 kHz to 125 MHz
    • Capability to Configure Independent Clock Outputs for Synchronizing Switch-Mode Power Supplies
  • Internal Temperature Sensor
  • JTAG and I2C / SMBus / PMBus Interfaces
  • Full Configuration Update while in Normal Mode Capability
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

  • Monitor and Sequence Ten Voltage Rails
    • All Rails Sampled Every 400 µs
    • 12-Bit ADC With 2.5-V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Four Programmable Undervoltage and Overvoltage Thresholds per Monitor
  • Fan Control and Monitoring
    • Supports Ten Fans With Five User-Defined Speed-vs-Temperature Setpoints
    • Supports Two-, Three-, and Four-Wire Fans
  • Nonvolatile Error and Peak-Value Logging per Monitor (up to 12 Faults)
  • Closed-Loop Margining for Ten Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
  • Programmable Watchdog Timer and System Reset
  • Flexible Digital I/O Configuration
  • Multiphase PWM Clock Generator
    • Clock Frequencies From 15.259 kHz to 125 MHz
    • Capability to Configure Independent Clock Outputs for Synchronizing Switch-Mode Power Supplies
  • Internal Temperature Sensor
  • JTAG and I2C / SMBus / PMBus Interfaces
  • Full Configuration Update while in Normal Mode Capability
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

The UCD90910 is a ten-rail I2C / PMBus addressable power-supply sequencer and system-health monitor. The device integrates a 12-bit ADC for monitoring up to 13 power-supply voltage, current, or temperature inputs.

Twenty-six GPIO pins can be used for power-supply enables, power-on-reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90910 offers support for fan control, margining, and general-purpose PWM functions.

Fan-control signals can be sent using PMBus commands or generated from one of two built-in fan-control algorithms. PWM outputs combined with temperature and fan-speed measurements provide a complete fan-control solution for up to ten independent fans.

The TI Fusion Digital Power designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The UCD90910 is a ten-rail I2C / PMBus addressable power-supply sequencer and system-health monitor. The device integrates a 12-bit ADC for monitoring up to 13 power-supply voltage, current, or temperature inputs.

Twenty-six GPIO pins can be used for power-supply enables, power-on-reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90910 offers support for fan control, margining, and general-purpose PWM functions.

Fan-control signals can be sent using PMBus commands or generated from one of two built-in fan-control algorithms. PWM outputs combined with temperature and fan-speed measurements provide a complete fan-control solution for up to ten independent fans.

The TI Fusion Digital Power designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

下载 观看带字幕的视频 视频

最新的 UCD90xxx PMBus™ 命令参考可从 https://www.ti.com/fusiondocs 获取

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 10-Rail Sequencer and System Health Monitor with 10-Fan Control 数据表 2010年 7月 22日
应用手册 UCD90xxx Family Frequently Asked Questions and Answers (Rev. B) 2019年 4月 12日
用户指南 UCD90xxx Sequencer and System Health Controller PMBus™ Command Reference (Rev. G) 2019年 4月 3日
用户指南 UCD90xxx Sequencer Schematics Guidelines (Rev. C) PDF | HTML 2019年 3月 24日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 How to Cascade Multiple UCD90xxx Sequencers 2017年 8月 10日
用户指南 Fusion Digital Power Designer GUI 7.0 for the UCD90xxx Sequencer 2017年 5月 31日
应用手册 Monitoring Voltage, Current and Temperature Using the UCD9012x 2012年 3月 23日
用户指南 UCD90SEQ64EVM-650: 64-Pin Sequencer Development Board 2010年 12月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCD90SEQ64EVM-650 — 用于 UCD90xxx 64 引脚序列发生器和系统安全监控器的评估模块

UCD90SEQ64EVM-650 是一个完全组装且经过测试的电路,用于评估 64 引脚序列发生器和系统安全控制器,包括 UCD90120、UCD90124、UCD90120A、UCD90124A、UCD90910 和 UCD90160。
用户指南: PDF
TI.com 上无现货
应用软件和框架

FUSION_DIGITAL_POWER_DESIGNER — Digital Power 软件

Fusion Digital Power™ 图形用户界面 (GUI) 软件用于配置和监视精选的德州仪器 (TI) 数字电源控制器以及序列发生器/运行状况监视器。此应用程序使用 PMBus 协议通过 TI USB 适配器经由串行总线与器件进行通信。
应用软件和框架

FUSION_MFR_GUI — Fusion Digital Power 制造工具

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

仿真模型

UCD90910 BSDL

SLVC320.ZIP (2 KB) - BSDL Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
VQFN (RGC) 64 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频