UCD9081

正在供货

具有非易失性故障记录功能的电源序列发生器和监控器

产品详情

Supply voltage (min) (V) 3 Number of supplies monitored 8 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 3 Number of sequenced outputs 8 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (min) (V) 3 Number of supplies monitored 8 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 3 Number of sequenced outputs 8 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Single Supply Voltage: 3.3 V
  • Low Power Consumption: 3-mA Nominal Supply Current
  • Sequences and Monitors Eight Voltage Rails
  • Rail Voltages Sampled With 3.2-mV Resolution
  • Internal or External Voltage Reference
  • Four Configurable Digital Outputs for Power-On-Reset and Other Functions
  • Configurable Digital Output Polarity
  • Flexible Rail Sequencing Based on Timeline (ms), Parent Rail Regulation Window, or Parent Rail Achieving Defined Threshold
  • Independent Under- and Overvoltage Thresholds Per Rail
  • Configurable Regulation Expiration Times Per Rail
  • Flexible Alarm Processing: Ignore, Log Only, Retry n Times, Retry Continuously, Sequence, Parent Rail Can Shutdown Child Rails
  • Alarm Conditions Logged With Timestamp: Under- and Overvoltage Glitch, Sustained Under- and Overvoltage, Rail Did Not Start
  • On-Chip Flash for Storing User Data
  • Error Logging to Flash for System Failure Analysis
  • I2C™ Interface for Configuration and Monitoring
  • Microsoft Windows™ GUI for Configuration and Monitoring
  • APPLICATIONS
    • Telecommunications Switches
    • Servers
    • Networking Equipment
    • Test Equipment
    • Industrial
    • Any System Requiring Sequencing of Multiple Voltage Rails

All other trademarks are the property of their respective owners

  • Single Supply Voltage: 3.3 V
  • Low Power Consumption: 3-mA Nominal Supply Current
  • Sequences and Monitors Eight Voltage Rails
  • Rail Voltages Sampled With 3.2-mV Resolution
  • Internal or External Voltage Reference
  • Four Configurable Digital Outputs for Power-On-Reset and Other Functions
  • Configurable Digital Output Polarity
  • Flexible Rail Sequencing Based on Timeline (ms), Parent Rail Regulation Window, or Parent Rail Achieving Defined Threshold
  • Independent Under- and Overvoltage Thresholds Per Rail
  • Configurable Regulation Expiration Times Per Rail
  • Flexible Alarm Processing: Ignore, Log Only, Retry n Times, Retry Continuously, Sequence, Parent Rail Can Shutdown Child Rails
  • Alarm Conditions Logged With Timestamp: Under- and Overvoltage Glitch, Sustained Under- and Overvoltage, Rail Did Not Start
  • On-Chip Flash for Storing User Data
  • Error Logging to Flash for System Failure Analysis
  • I2C™ Interface for Configuration and Monitoring
  • Microsoft Windows™ GUI for Configuration and Monitoring
  • APPLICATIONS
    • Telecommunications Switches
    • Servers
    • Networking Equipment
    • Test Equipment
    • Industrial
    • Any System Requiring Sequencing of Multiple Voltage Rails

All other trademarks are the property of their respective owners

The UCD9081 power-supply sequencer controls the enable sequence of up to eight independent voltage rails and provides four general-purpose digital outputs (GPO). The device operates from a 3.3-V supply, provides 3.2-mV resolution of voltage rails, and requires no external memory or clock. The UCD9081 monitors the voltage rails independently and has a high degree of rail sequence and alarm response options. The sequencing of rails can be based on timed events or on timed events in conjunction with other rails achieving regulation or a voltage threshold. In addition, each rail is monitored for undervoltage and overvoltage glitches and thresholds. Each rail the UCD9081 monitors can be configured to shut down a user-defined set of other rails and GPOs, and alarm conditions are monitored on a per-rail basis.

The UCD9081 power-supply sequencer controls the enable sequence of up to eight independent voltage rails and provides four general-purpose digital outputs (GPO). The device operates from a 3.3-V supply, provides 3.2-mV resolution of voltage rails, and requires no external memory or clock. The UCD9081 monitors the voltage rails independently and has a high degree of rail sequence and alarm response options. The sequencing of rails can be based on timed events or on timed events in conjunction with other rails achieving regulation or a voltage threshold. In addition, each rail is monitored for undervoltage and overvoltage glitches and thresholds. Each rail the UCD9081 monitors can be configured to shut down a user-defined set of other rails and GPOs, and alarm conditions are monitored on a per-rail basis.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 UCD9081 8-Channel Power Supply Sequencer and Monitor With Error Logging 数据表 (Rev. C) PDF | HTML 2016年 11月 30日
应用手册 UCD9081 编程指南 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2023年 5月 18日
用户指南 Advanced Sequencing and Monitoring Using the UCD9081 (Rev. A) 2010年 5月 6日
应用手册 Communicating With the UCD9081; Unpowered, in System 2008年 12月 22日
应用手册 5 VIN solution using DCDC Controllers, a LDO, and a Digitally Prog. Sequencer 2008年 11月 24日
应用手册 Monitoring Fan Tachometers using the UCD908x Devices 2008年 10月 17日
EVM 用户指南 UCD9081 Power Supply Sequencer and Monitor EVM 2008年 9月 3日
应用手册 Expanded System Monitoring Functions with UCD9080 (Rev. A) 2007年 11月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCD9081EVM — UCD9081EVM 评估模块

UCD9081EVM 简化了 UCD9081 电源序列发生器和监控器的评估过程。UCD9081EVM 允许用户通过板载接头对 8 个板载电源或外部电源的定序和监控进行配置。
用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

SLVC173 UCD9081 EVM GUI exe file

支持的产品和硬件

支持的产品和硬件

产品
定序器
UCD9081 具有非易失性故障记录功能的电源序列发生器和监控器
评估模块 (EVM) 用 GUI

SLVC490 UCD9081 GUI Win 7

支持的产品和硬件

支持的产品和硬件

产品
定序器
UCD9081 具有非易失性故障记录功能的电源序列发生器和监控器
硬件开发
评估板
UCD9081EVM UCD9081EVM 评估模块
评估模块 (EVM) 用 GUI

UCD9081-EVM-GUI Graphical user interface (GUI) software used to configure and monitor TI UCD9081 sequencer EVM

Graphical user interface (GUI) software used to configure and monitor TI UCD9081 sequencer EVM
lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
定序器
UCD9081 具有非易失性故障记录功能的电源序列发生器和监控器
硬件开发
评估板
UCD9081EVM UCD9081EVM 评估模块
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
VQFN (RHB) 32 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频