UCD90120

正在供货

12 通道序列发生器和系统安全监视器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
UCD90120A 正在供货 具有 ACPI 支持的 12 轨电源序列发生器和监视器 This product has an increased set of features.

产品详情

Supply voltage (min) (V) 3 Number of supplies monitored 13 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 12 Rating Catalog Operating temperature range (°C) -40 to 125
Supply voltage (min) (V) 3 Number of supplies monitored 13 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 12 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGC) 64 81 mm² 9 x 9
  • Monitor and Sequence 12 Voltage Rails
    • All Rails Sampled Every 200µs
    • 12-bit ADC With 2.5V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Six Hardware Comparators for Power Supply Fault Response in < 80µs
    • Four Programmable Under-Voltage and Over-Voltage Thresholds per Monitor
    • Programmable Fault Response Including Retries, Shutdown Slaves and Resequence
  • Non-Volatile Error Logging
    • Stores Up To 18 Faults
    • Log Peak Values For All Monitor Inputs
  • Closed Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
    • Unused Margin Outputs can be Used as GPIOs or General-Purpose PWM Outputs
  • Watchdog Timer and System Reset
    • Programmable WDT Reset and Start Times
    • Configurable System Reset Pulse Widths
  • Flexible Digital I/O Configuration
    • Boolean Logic Builder for GPO Config
    • GPIOs can be Used as Enables, Resets, Power Good and Other On-Board Functions
  • Wide Range Single Supply (3.3V to 12V)
    • Internal Temperature Sensor
    • 64-Pin QFN Package
  • JTAG and I2C/SMBus/PMBus Interfaces
  • Fusion Digital Power GUI for Configuring and Monitoring Device Operation
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

  • Monitor and Sequence 12 Voltage Rails
    • All Rails Sampled Every 200µs
    • 12-bit ADC With 2.5V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Six Hardware Comparators for Power Supply Fault Response in < 80µs
    • Four Programmable Under-Voltage and Over-Voltage Thresholds per Monitor
    • Programmable Fault Response Including Retries, Shutdown Slaves and Resequence
  • Non-Volatile Error Logging
    • Stores Up To 18 Faults
    • Log Peak Values For All Monitor Inputs
  • Closed Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
    • Unused Margin Outputs can be Used as GPIOs or General-Purpose PWM Outputs
  • Watchdog Timer and System Reset
    • Programmable WDT Reset and Start Times
    • Configurable System Reset Pulse Widths
  • Flexible Digital I/O Configuration
    • Boolean Logic Builder for GPO Config
    • GPIOs can be Used as Enables, Resets, Power Good and Other On-Board Functions
  • Wide Range Single Supply (3.3V to 12V)
    • Internal Temperature Sensor
    • 64-Pin QFN Package
  • JTAG and I2C/SMBus/PMBus Interfaces
  • Fusion Digital Power GUI for Configuring and Monitoring Device Operation
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

The UCD90120 Power Supply Sequencer and System Health Monitor monitors and sequences up to 12 independent voltage rails. The device integrates a 12-bit ADC with a 2.5V internal reference for monitoring up to 13 power supply voltage, current, or temperature inputs.

26 GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading multiple UCD90120 devices, or other system functions. 12 of these pins can be used as PWM outputs for power supply margining or general-purpose PWM functions including clock generation for switch-mode power supplies.

The TI Fusion Digital Power Designer is provided for device configuration. This PC-based Graphical User Interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The UCD90120 has an I2C/PMBus/SMBus communication interface for pre-production and in-system configuring and monitoring and a JTAG Port for production programming.

The UCD90120 Power Supply Sequencer and System Health Monitor monitors and sequences up to 12 independent voltage rails. The device integrates a 12-bit ADC with a 2.5V internal reference for monitoring up to 13 power supply voltage, current, or temperature inputs.

26 GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading multiple UCD90120 devices, or other system functions. 12 of these pins can be used as PWM outputs for power supply margining or general-purpose PWM functions including clock generation for switch-mode power supplies.

The TI Fusion Digital Power Designer is provided for device configuration. This PC-based Graphical User Interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The UCD90120 has an I2C/PMBus/SMBus communication interface for pre-production and in-system configuring and monitoring and a JTAG Port for production programming.

下载 观看带字幕的视频 视频

最新的 UCD90xxx PMBus™ 命令参考可从 https://www.ti.com/fusiondocs 获取

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 UCD90120 12-Channel Sequencer and System Health Controller 数据表 2009年 9月 8日
* 勘误表 Errata Report for the UCD90120 and UCD90124 Devices 2010年 4月 26日
选择指南 Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
应用手册 How to Decode UCD90xxx Fault Log With PMBus (Rev. A) 2019年 11月 7日
应用手册 Design Voltage Margining Circuit for UCD90xxx Power Sequencer and System Manager (Rev. A) 2019年 5月 21日
应用手册 UCD90xxx Family Frequently Asked Questions and Answers (Rev. B) 2019年 4月 12日
用户指南 UCD90xxx Sequencer and System Health Controller PMBus™ Command Reference (Rev. G) 2019年 4月 3日
应用手册 Monitoring Voltage, Current and Temperature Using the UCD9012x 2012年 3月 23日
用户指南 UCD90SEQ64EVM-650: 64-Pin Sequencer Development Board 2010年 12月 27日
EVM 用户指南 UCD90120/4 EVM User's Guide 2009年 10月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCD90SEQ64EVM-650 — 用于 UCD90xxx 64 引脚序列发生器和系统安全监控器的评估模块

UCD90SEQ64EVM-650 是一个完全组装且经过测试的电路,用于评估 64 引脚序列发生器和系统安全控制器,包括 UCD90120、UCD90124、UCD90120A、UCD90124A、UCD90910 和 UCD90160。
用户指南: PDF
TI.com 上无现货
应用软件和框架

FUSION_DIGITAL_POWER_DESIGNER — Digital Power 软件

Fusion Digital Power™ 图形用户界面 (GUI) 软件用于配置和监视精选的德州仪器 (TI) 数字电源控制器以及序列发生器/运行状况监视器。此应用程序使用 PMBus 协议通过 TI USB 适配器经由串行总线与器件进行通信。
应用软件和框架

FUSION_MFR_GUI — Fusion Digital Power 制造工具

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

IDE、配置、编译器或调试器

SLVC223 Fusion Digital Power Designer for Sequencer Devices v1.7.71

支持的产品和硬件

支持的产品和硬件

产品
定序器
UCD90120 12 通道序列发生器和系统安全监视器 UCD90124 具有风扇控制的 12 导轨序列发生器和系统安全控制器
仿真模型

UCD90120 BSDL

SLVC321.ZIP (2 KB) - BSDL Model
计算工具

SLVC676 UCD90xxx Voltage Margining Circuit Design Tool

支持的产品和硬件

支持的产品和硬件

产品
定序器
UCD90120 12 通道序列发生器和系统安全监视器 UCD90120A 具有 ACPI 支持的 12 轨电源序列发生器和监视器 UCD90124 具有风扇控制的 12 导轨序列发生器和系统安全控制器 UCD90124A 具有风扇控制和 ACPI 支持的 12 轨序列发生器和系统安全监视器 UCD90160 具有 ACPI 支持的 16 轨电源序列发生器 UCD90160A 支持 ACPI 的 16 轨 PMBus 电源排序器和系统管理器 UCD90240 24 轨 PMBus 电源序列发生器和电源管理器 UCD90320 32 轨 PMBus 电源序列发生器和系统管理器 UCD9090 10 通道序列发生器和系统安全监视器 UCD9090A 支持 ACPI 的 10 轨电源排序器和监控器
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
VQFN (RGC) 64 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频