UCC3813-1
- 100-µA typical starting supply current
- 500-µA typical operating supply current
- Operation to 1 MHz
- Internal soft start
- Internal fault soft start
- Internal leading-edge blanking of the current-sense signal
- 1-A totem-pole output
- 70-ns typical response from current-sense to gate-drive output
- 1.5% Tolerance Voltage Reference
- Same Pinout as the UCC3802 device, UC3842 device, and UC3842A device families
The UCC3813-x device family of high-speed, low-power integrated circuits contains all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.
These devices have the same pin configuration as the UC384x device family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.
The UCC3813-x device family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Devices with lower reference voltage such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 device and UCC3813-4 device make these ideal choices for use in off-line power supplies.
The UCC2813-x device series is specified for operation from –40°C to 85°C and the UCC3813-x device series is specified for operation from 0°C to 70°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCCx813-x Low-Power Economy BiCMOS Current-Mode PWM 数据表 (Rev. F) | PDF | HTML | 2020年 5月 12日 | ||
应用手册 | 使用 TI 运算放大器调节开关模式电源电流信号 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2021年 7月 16日 | |
应用手册 | Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) | 2019年 3月 12日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | DN-62 开关电源拓扑电压模式与 电流模式 | 英语版 | 2010年 7月 28日 | |||
用户指南 | UCC3813 Dual Output Boost Converter | 2003年 10月 9日 | ||||
应用手册 | UCC38C42 系列高速 BiCMOS 电流模式 PWM 控制器 | 2002年 2月 7日 | ||||
应用手册 | Differences Between the UCC3813 and the UCC3800 PWM Families | 2000年 6月 2日 | ||||
应用手册 | DN-42A Design Considerations for Transitioning from UC3842 to the New UCC3802 | 1999年 9月 5日 | ||||
应用手册 | U-111, Practical Considerations in Current Mode Power Supplies | 1999年 9月 5日 | ||||
应用手册 | U-133A UCC3800/1/2/3/4/5 BiCMOS Current Mode Control IC's | 1999年 9月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCCX801 & UCCX813-1 TINA-TI Startup Reference Design
UCCX801 & UCCX813-1 TINA-TI Steady State Reference Design
UCCx813-1, UCCx801 Families PSpice Transient Model (Rev. B)
PMP21529 — 4 开关降压/升压双向直流/直流转换器参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
TSSOP (PW) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点