UCC2897A
- Low-output jitter
- Soft-stop shutdown of MAIN and AUX
- 110-V input startup function
- Ideal for active-clamp, reset-forward, flyback and synchronous rectifier uses
- Provides complementary auxiliary driver with programmable dead time (Turn-On Delay) between AUX and MAIN switches
- Peak current-mode control with 0.5-V cycle-by-cycle current limiting
- TrueDrive™ 2-A Sink, 2-A source outputs
- Trimmed internal-bandgap reference for accurate line UV and line OV threshold
- Programmable slope compensation
- High-performance 1-MHz synchronizable oscillator with internal timing capacitor
- Precise programmable maximum duty cycle
- PB-free lead finish package
The UCC2897A PWM controller simplifies implementation of the various active clamp or reset and synchronous rectifier switching power topologies.
The UCC2897A is a peak current-mode fixed-frequency high-performance pulse-width modulator. The controller includes the logic and the drive capability for the P-channel auxiliary switch along with a simple method of programming the critical delays for proper active-clamp operation.
Features include an internal programmable slope compensation circuit, precise DMAX limit, and a synchronizable oscillator with an internal-timing capacitor. An accurate line-monitoring function also programs the ON and OFF transitions of the converter with regard to the bulk input voltage, VIN.
The UCC2897A adds a second-level hiccup-mode current-sense threshold, bi-directional synchronization and input-overvoltage protection functionalities. The UCC2897A is offered in 20-pin TSSOP (PW) and 20-pin QFN (RGP) packages.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC2897A Advanced Current-Mode Active-Clamp PWM Controller 数据表 (Rev. G) | PDF | HTML | 2019年 1月 27日 | ||
应用手册 | Understanding and Designing an Active Clamp Current Mode Controlled Converter (Rev. A) | 2020年 1月 27日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Slope Compensation Design for UCC2897A | 2017年 10月 30日 | ||||
技术文章 | Flyback converters: two outputs are better than one | PDF | HTML | 2016年 11月 24日 | |||
技术文章 | Excuse me for being a little forward... with my topology | PDF | HTML | 2015年 10月 21日 | |||
应用手册 | UCC2897A Peak Current Mode Active Clamp Forward Converter Small Signal Modeling | 2014年 1月 17日 | ||||
应用手册 | External Slope Compensation for UCC2897A in Some Special Applications | 2010年 1月 5日 | ||||
应用手册 | Method of Providing Hiccup Operation for UCC2897AEVM | 2009年 8月 27日 | ||||
EVM 用户指南 | Using the UCC2897AEVM | 2009年 2月 27日 | ||||
更多文献资料 | Seminar 1000 Topic 3 - Active Clamp and Reset Technique | 2001年 2月 15日 | ||||
更多文献资料 | Seminar 1100 Topic 3 - Design Considerations for Active Clamp and Reset | 2001年 2月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS2372-4EVM-006 — 适用于 IEEE802.3bt PoE PD 应用的 TPS2372-4EVM 评估模块
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.
TPS2373-4EVM-758 — 适用于 IEEE802.3bt PoE PD 应用的 TPS2373-4 评估模块
TPS2373 评估模块 (TPS2373-4EVM-758) 包含用于 TPS2373 的评估和基准电路,它是适用于高功率 PoE PD 应用的 IEEE802.3bt PoE PD 控制器。
UCC2897AEVM — UCC2897A 评估模块
UCC2897A 评估模块 (EVM) 是一款有源钳位复位正向转换器,在 30 A 负载电流时提供 3.3V 稳压输出,并由 48V 输入提供电源。此设计将在整个 36V 至 72V 电信输入范围下工作,并且可以完全稳压至零负载电流。此模块使用 UCC2897A 电流模式有源钳位 PWM 控制器,用于高效演示有源钳位转换器的重置技术。
UCC2897A TINA-TI Startup Transient Reference Design
UCC2897A TINA-TI Steady State Transient Reference Design
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 20 | 查看选项 |
VQFN (RGP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点