UCC28911

正在供货

具有恒压恒流和初级侧调节功能的 700V 反激式开关

产品详情

Iout (max) (A) 0.7 Vin (min) (V) 10 Vin (max) (V) 450 Topology Buck, Flyback Switching frequency (min) (kHz) 0.42 Switching frequency (max) (kHz) 115 Features Adjustable switching frequency, Current limiting, Green mode, High voltage startup, High-voltage startup, Input line monitor, Integrated Switch, IoT compatible, Leading edge blanking, Light load efficiency, Light-load efficiency, Overcurrent protection, Overtemperature protection, Soft start, Thermal shutdown Control mode Current, Primary-side regulation, Voltage Vout (min) (V) 3.3 Vout (max) (V) 18 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 0.7 Vin (min) (V) 10 Vin (max) (V) 450 Topology Buck, Flyback Switching frequency (min) (kHz) 0.42 Switching frequency (max) (kHz) 115 Features Adjustable switching frequency, Current limiting, Green mode, High voltage startup, High-voltage startup, Input line monitor, Integrated Switch, IoT compatible, Leading edge blanking, Light load efficiency, Light-load efficiency, Overcurrent protection, Overtemperature protection, Soft start, Thermal shutdown Control mode Current, Primary-side regulation, Voltage Vout (min) (V) 3.3 Vout (max) (V) 18 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 7 29.4 mm² 4.9 x 6
  • Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler
  • ±5% Output Voltage Regulation Accuracy
  • ±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation
  • 700-V Start-Up and Smart Power Management Enables <30-mW Standby Power
  • 115-kHz Maximum Switching Frequency Design for High-Power Density
  • Valley Switching and Frequency Dithering to Ease EMI Compliance
  • Thermal Shut Down
  • Low Line and Output Over-Voltage Protection
  • Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler
  • ±5% Output Voltage Regulation Accuracy
  • ±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation
  • 700-V Start-Up and Smart Power Management Enables <30-mW Standby Power
  • 115-kHz Maximum Switching Frequency Design for High-Power Density
  • Valley Switching and Frequency Dithering to Ease EMI Compliance
  • Thermal Shut Down
  • Low Line and Output Over-Voltage Protection

The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltageand current regulation without the use of an optical coupler. Both devices incorporate a 700-Vpower FET and a controller that process operating information from the flyback auxiliary windingand power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enablethe very low stand-by power consumption.

Control algorithms in the UCC28910 and UCC28911, combining switching frequency and peakprimary current modulation, allow operating efficiencies to meet or exceed applicable standards.Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses.Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter

The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltageand current regulation without the use of an optical coupler. Both devices incorporate a 700-Vpower FET and a controller that process operating information from the flyback auxiliary windingand power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enablethe very low stand-by power consumption.

Control algorithms in the UCC28910 and UCC28911, combining switching frequency and peakprimary current modulation, allow operating efficiencies to meet or exceed applicable standards.Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses.Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 UCC28910, UCC28911 High-Voltage Flyback Switcher with Primary-Side Regulation and Output Current Control 数据表 (Rev. D) PDF | HTML 2016年 12月 19日
应用手册 Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 2021年 8月 31日
技术文章 Overcoming common design challenges in an UV sterilization box system PDF | HTML 2020年 7月 27日
技术文章 Making a solar inverter more reliable than the sun PDF | HTML 2017年 8月 1日
应用手册 Troubleshooting TI PSR controllers 2016年 10月 3日
技术文章 Differences between PSR and SSR in bias power-supply design PDF | HTML 2016年 4月 8日
技术文章 Design an energy-efficient, lower-acoustic cooker hood with an elegant user interf PDF | HTML 2016年 3月 29日
技术文章 Power Tips: Power converter topology/component selections in high input voltage ap PDF | HTML 2015年 10月 7日
白皮书 Control Challenges for Low Power AC/DC Converters 2015年 10月 2日
白皮书 Control Challenges for Low Power AC/DC Converters (PPT) 2015年 10月 2日
技术文章 Designing multiple output converters with primary side sensing PDF | HTML 2015年 8月 4日
EVM 用户指南 Using the UCC28911EVM-718 2015年 3月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28911EVM-718 — UCC28911 评估模块

UCC28911EVM-718 评估模块是一种离线反激式电源,无需使用光耦合器和次级侧反馈组件即可提供隔离式输出电压和电流调节。支持的输入电压范围为 85VAC 至 265VAC、47Hz 至 64Hz。此评估模块使用 UCC28911 CV/CC PWM HV 开关。此器件集成了一个 700V 功率 MOSFET 和控制器,此控制器处理来自辅助反激式绕组以及功率 MOSFET 的运行信息,从而提供精准的输出电压与电流控制。UCC28911 中的控制算法使得运行效率符合甚至超过现行标准。较少的系统部件数和内置的高级保护功能使得此解决方案具有成本效益,并且能够满足全球范围内严格的能效要求。

用户指南: PDF
TI.com 上无现货
支持软件

PMP4367 — 具有能源之星 6 能效等级的通用交流输入 6W 适配器

此 5V/1.2A 适配器解决方案经过全面测试并通过 EMI 和 EMC(CE、RE)安全认证。它实现了高效率初级侧控制器 UCC28910。此设计的效率符合 Energy Star 6 标准,适用于小型外壳。此设计的尺寸为 36mm x 30mm x 15mm,具有良好的热性能。整个工作范围内的无负载效率低于 30mW。使用了低成本 EE16 变压器。
计算工具

SLUC624 UCC28911 Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
UCC28911 具有恒压恒流和初级侧调节功能的 700V 反激式开关

许多 TI 参考设计都包括 UCC28911

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
SOIC (D) 7 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频