UCC28911
- Constant-Voltage (CV) and Constant-Current (CC) Output Regulation Without Optical-Coupler
- ±5% Output Voltage Regulation Accuracy
- ±5% Output Current Regulation With AC Line and Primary Inductance Tolerance Compensation
- 700-V Start-Up and Smart Power Management Enables <30-mW Standby Power
- 115-kHz Maximum Switching Frequency Design for High-Power Density
- Valley Switching and Frequency Dithering to Ease EMI Compliance
- Thermal Shut Down
- Low Line and Output Over-Voltage Protection
The UCC28910 and UCC28911 are high-voltage flyback switchers that provide output voltageand current regulation without the use of an optical coupler. Both devices incorporate a 700-Vpower FET and a controller that process operating information from the flyback auxiliary windingand power FET to provide a precise output voltage and current control. The integrated high-voltage current source for startup that is switched off during device operation, and the controller current consumption is dynamically adjusted with load. Both enablethe very low stand-by power consumption.
Control algorithms in the UCC28910 and UCC28911, combining switching frequency and peakprimary current modulation, allow operating efficiencies to meet or exceed applicable standards.Discontinuous conduction mode (DCM) with valley switching is used to reduce switching losses.Built-in protection features help to keep secondary and primary component stress levels in check across the operating range. The frequency jitter helps to reduce EMI filter
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC28911EVM-718 — UCC28911 评估模块
UCC28911EVM-718 评估模块是一种离线反激式电源,无需使用光耦合器和次级侧反馈组件即可提供隔离式输出电压和电流调节。支持的输入电压范围为 85VAC 至 265VAC、47Hz 至 64Hz。此评估模块使用 UCC28911 CV/CC PWM HV 开关。此器件集成了一个 700V 功率 MOSFET 和控制器,此控制器处理来自辅助反激式绕组以及功率 MOSFET 的运行信息,从而提供精准的输出电压与电流控制。UCC28911 中的控制算法使得运行效率符合甚至超过现行标准。较少的系统部件数和内置的高级保护功能使得此解决方案具有成本效益,并且能够满足全球范围内严格的能效要求。
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 7 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。