UCC28061

正在供货

具有可闻噪声抗扰性的自然交错式转换模式 PFC 控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
UCC28065 正在供货 具有高频开关功能的 Natural Interleaving™ 转换模式 PFC 控制器 The UCC28065 is a high-frequency PFC which can reduce the inductor volume by up to 50%

产品详情

Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode TM Topology Boost Rating Catalog
Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode TM Topology Boost Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6
  • NATURAL INTERLEAVING FEATURES
    • Easy Phase Management Facilitates Compliance to Light-Load Efficient Standards
    • FailSafe OVP with Dual Paths Prevents Output Over-Voltage Conditions Caused by Voltage-Sensing Failures
    • Sensorless Current Shaping Simplifies Board Layout and Improves Efficiency
    • Inrush Safe Current Limiting:
      • Prevents MOSFET conduction during inrush
      • Eliminates reverse recovery events in output rectifiers
  • SYSTEM FEATURES
    • Improved Audible Noise Performance
    • Soft Start on Overvoltage
    • Integrated Brownout
    • Improved Efficiency and Design Flexibility over Traditional, Single-Phase Continuous Conduction Mode (CCM)
    • Input Filter and Output Capacitor Current Cancellation:
      • Reduced current ripple for higher system reliability and smaller bulk capacitor
      • Reduced EMI filter size
    • Enables Use of Low-Cost Diodes without Extensive Snubber Circuitry
    • Improved Light-Load Efficiency
    • Improved Transient Response
    • Complete System-Level Protection
    • 1-A Source/1.8-A Sink Gate Drivers
  • APPLICATIONS
    • 100-W to 800-W Power Supplies
    • Gaming
    • D to A Set Top Boxes
    • Adapters
    • LCD, Plasma and DLP TVs
    • Home Audio Systems

DLP is a trademark of Texas Instruments.
Natural Interleaving is a trademark of Texas Instuments.

  • NATURAL INTERLEAVING FEATURES
    • Easy Phase Management Facilitates Compliance to Light-Load Efficient Standards
    • FailSafe OVP with Dual Paths Prevents Output Over-Voltage Conditions Caused by Voltage-Sensing Failures
    • Sensorless Current Shaping Simplifies Board Layout and Improves Efficiency
    • Inrush Safe Current Limiting:
      • Prevents MOSFET conduction during inrush
      • Eliminates reverse recovery events in output rectifiers
  • SYSTEM FEATURES
    • Improved Audible Noise Performance
    • Soft Start on Overvoltage
    • Integrated Brownout
    • Improved Efficiency and Design Flexibility over Traditional, Single-Phase Continuous Conduction Mode (CCM)
    • Input Filter and Output Capacitor Current Cancellation:
      • Reduced current ripple for higher system reliability and smaller bulk capacitor
      • Reduced EMI filter size
    • Enables Use of Low-Cost Diodes without Extensive Snubber Circuitry
    • Improved Light-Load Efficiency
    • Improved Transient Response
    • Complete System-Level Protection
    • 1-A Source/1.8-A Sink Gate Drivers
  • APPLICATIONS
    • 100-W to 800-W Power Supplies
    • Gaming
    • D to A Set Top Boxes
    • Adapters
    • LCD, Plasma and DLP TVs
    • Home Audio Systems

DLP is a trademark of Texas Instruments.
Natural Interleaving is a trademark of Texas Instuments.

Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode—high efficiency with low-cost components—to higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.

Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode—high efficiency with low-cost components—to higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
UCC28061-Q1 正在供货 具有增强可闻噪声抑制功能的汽车类转换模式、交错式 PFC 控制器 Automotive qualified version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 Natural Interleaving Transition-Mode PFC Controller for 80 PLUS and ENERGY STAR 数据表 (Rev. A) 2009年 4月 29日
应用手册 UCC2806x PCB Layout Guideline for PFC 2019年 4月 29日
白皮书 An Interleaved PFC Preregulator for High-Power Converters 2015年 4月 28日
用户指南 A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C) 2012年 9月 20日
应用手册 采用外部电路改善UCC2806x的软启动性能 英语版 2012年 1月 12日
应用手册 A 300-W, Universal Input, Isolated PFC Power Supply for LCD TV Applications (Rev. B) 2009年 3月 19日
用户指南 UCC28061 300W PFC Pre-Regulator Evaluation Module 2008年 5月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28061EVM — UCC28061 300W PFC 前置稳压器评估模块

UCC28061 是一款双相、转换模式功率因数校正 (PFC) 前置稳压器。UCC28061EVM 是一款具有 390V、300W 直流输出的评估模块 (EVM),它在 85 VRMS 到 265 VRMS 的通用输入电压范围内工作,并提供功率因数校正功能。该前置稳压器使用 UCC28061 PFC 交错控制器使输入电流波成形,以提供功率因数校正功能。此器件采用 TI 的 Natural Interleaving™ 技术来交错升压相位。本用户指南提供了单面印刷电路板应用的原理图、材料清单、装配图以及评估典型 PFC 应用中的 UCC28060 所需的测试设置信息。

用户指南: PDF
TI.com 上无现货
封装 引脚 下载
SOIC (D) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频