主页 电源管理 交流/直流和隔离式直流/直流开关稳压器 功率因数校正 (PFC) 控制器

符合 IEC61000-3-2 标准、温度范围为 -40°C 至 105°C、具有 15.6V/9.7V UVLO 的转换模式 PFC 控制器

UCC28050 处于停产状态
请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能与比较器件相似
UCC28056 正在供货 6 引脚高性能 CRM/DCM PFC 控制器 Replacement

产品详情

Topology Boost Control mode TM Switching frequency (max) (kHz) 200 UVLO thresholds on/off (V) 15.8/9.7 Vin (max) (V) 18 Features Enable, Overvoltage protection, Peak current mode, Supports Flyback, Transition Control Mode Rating Catalog Operating temperature range (°C) -40 to 105 Duty cycle (max) (%) 99
Topology Boost Control mode TM Switching frequency (max) (kHz) 200 UVLO thresholds on/off (V) 15.8/9.7 Vin (max) (V) 18 Features Enable, Overvoltage protection, Peak current mode, Supports Flyback, Transition Control Mode Rating Catalog Operating temperature range (°C) -40 to 105 Duty cycle (max) (%) 99
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Transition Mode PFC Controller for Low Implementation Cost
  • Industry Pin Compatibility With Improved Feature Set
  • Improved Transient Response With Slew-Rate Comparator
  • Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • OVP, Open-Feedback Protection, and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages
  • Transition Mode PFC Controller for Low Implementation Cost
  • Industry Pin Compatibility With Improved Feature Set
  • Improved Transient Response With Slew-Rate Comparator
  • Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • OVP, Open-Feedback Protection, and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.

In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.

In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 UCC2805x, UCC3805x Transition Mode PFC Controller 数据表 (Rev. G) PDF | HTML 2015年 5月 5日
用户指南 PR320 UCC28050 100-W PFC Ballast Pre-Regulator 2004年 8月 16日
应用手册 UCC38050 100W Critical Conduction (PFC) Reference Design (Rev. A) 2004年 5月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28051EVM — UCC28051 评估模块

UCC28051 Evaluation Module is a 100-W offline AC-DC voltage converter with power factor correction (PFC). The power module was designed to show how the UCC28051 could be configured in an off-line power factor corrected preregulator. The module was designed to operate over a universal input range (...)
用户指南: PDF
TI.com 上无现货
计算工具

UCC38050-CALC — 用于 UCC38050 转换模式 PFC 控制器的 MathCAD 计算工具

MathCAD application design tool for use with the UCC38050.
参考设计

PMP11155 — 通用交流输入、24V/1A PFC 反激式参考设计

基于 UCC28050 的此参考设计在单级中提供隔离和功率因数校正。该电路建立在 76mm x 50mm 的双层电路板上。测试报告记录了效率、功率因数、热、EMI 扰等方面的性能。
测试报告: PDF
原理图: PDF
封装 引脚 下载
PDIP (P) 8 查看选项
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频