主页 电源管理 交流/直流和隔离式直流/直流开关稳压器 PWM 控制器

UCC2803

正在供货

具有 4.1V/3.6V UVLO 和 100% 占空比、工作温度范围为 -40°C 至 125°C 的 12V、1A 低功耗 BICMOS 1MHz 电流模式 PWM

产品详情

Topology Boost, Flyback, Forward Control mode Current Duty cycle (max) (%) 100 Switching frequency (max) (kHz) 1000 Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Soft start UVLO thresholds on/off (V) 4.1/3.6 Operating temperature range (°C) -40 to 125 Rating Catalog Gate drive (typ) (A) 1 Vin (max) (V) 12
Topology Boost, Flyback, Forward Control mode Current Duty cycle (max) (%) 100 Switching frequency (max) (kHz) 1000 Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Soft start UVLO thresholds on/off (V) 4.1/3.6 Operating temperature range (°C) -40 to 125 Rating Catalog Gate drive (typ) (A) 1 Vin (max) (V) 12
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation up to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation up to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
UCC2803-Q1 正在供货 具有 4.1V/3.6V UVLO 和 100% 占空比的汽车类 12V VCC 单端 1MHz 电流模式 PWM 控制器 Automotive version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 UCC280x Low-Power BiCMOS Current-Mode PWM Controllers 数据表 (Rev. G) PDF | HTML 2020年 5月 12日
应用手册 使用 TI 运算放大器调节开关模式电源电流信号 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 16日
应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019年 3月 12日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 UCC38C42 系列高速 BiCMOS 电流模式 PWM 控制器 2002年 2月 7日
应用手册 Differences Between the UCC3813 and the UCC3800 PWM Families 2000年 6月 2日
应用手册 DN-30 Programmable Electronic Circuit Breaker 1999年 9月 5日
应用手册 DN-42A Design Considerations for Transitioning from UC3842 to the New UCC3802 1999年 9月 5日
应用手册 DN-43 Simple Techniques to Generate a Negative Voltage Bias Supply 1999年 9月 5日
应用手册 DN-46 Highly Efficient Low Power DC to DC Inverter Converts +5V Input to -3V Out 1999年 9月 5日
应用手册 DN-48 Versatile Low Power SEPIC Converter Accepts Wide Input Voltage Range 1999年 9月 5日
应用手册 DN-54 Innovative Buck Regulator Uses High Side N-Channel Switch Without Complex 1999年 9月 5日
应用手册 DN-56A, Single Switch Flyback Circuit Converts + 5 V to +/- 12 V for RS-232/422 1999年 9月 5日
应用手册 DN-65 Considerations in Powering BiCMOS ICs 1999年 9月 5日
应用手册 U-111, Practical Considerations in Current Mode Power Supplies 1999年 9月 5日
应用手册 U-133A UCC3800/1/2/3/4/5 BiCMOS Current Mode Control IC's 1999年 9月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UCC3803 PSpice Transient Model (Rev. B)

SLUM053B.ZIP (91 KB) - PSpice Model
仿真模型

UCC3803 TINA-TI Transient Spice Model

SLUM219.ZIP (28 KB) - TINA-TI Spice Model
仿真模型

UCC3803 TINA-TI Transient Start-Up Reference Design (Rev. A)

SLUM051A.TSC (195 KB) - TINA-TI Reference Design
仿真模型

UCC3803 TINA-TI Transient Steady-State Ref Design (Rev. A)

SLUM052A.TSC (152 KB) - TINA-TI Reference Design
仿真模型

UCCx803 & UCCx813-3 Unencrypted PSpice Transient Model

SLUM511.ZIP (6 KB) - PSpice Model
封装 引脚 下载
SOIC (D) 8 查看选项
TSSOP (PW) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频