UCC2802
具有 12.5V/8.3V UVLO 和 100% 占空比、温度范围为 -40°C 至 125°C 的 12V、1A 低功耗 BICMOS 1MHz 电流模式 PWM
数据表
UCC2802
- 100-µA typical starting supply current
- 500-µA typical operating supply current
- Operation up to 1 MHz
- Internal soft start
- Internal fault soft start
- Internal leading-edge blanking of the current sense signal
- 1-A totem-pole output
- 70-ns typical response from current-sense to gate drive output
- 1.5% tolerance voltage reference
- Same pinout as UC3842 and UC3842A
The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.
These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.
技术文档
未找到结果。请清除搜索并重试。
查看全部 16 设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
仿真模型
UCCX802 & UCCX813-2 TINA-TI Startup Reference Design
SLUM225.TSC (668 KB) - TINA-TI Reference Design
仿真模型
UCCX802 & UCCX813-2 TINA-TI Steady State Reference Design
SLUM223.TSC (669 KB) - TINA-TI Reference Design
仿真模型
UCCx813-2, UCCx802 Families PSpice Transient Model (Rev. B)
SLUM067B.ZIP (87 KB) - PSpice Model
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
TSSOP (PW) | 8 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点