UCC256302
- Integrated High Voltage Startup
- Eliminates Need for External
Bias Supply
- Eliminates Need for External
- Best-in-Class Transient Response
- Hybrid Hysteretic Control (HHC)
- Best-in-Class Transient Response
- Easy Compensation Design
- Optimized Low Power Features Enable 75 mW
Standby Power Design with PFC on- Advanced Burst Mode
Opto-Coupler Low Power Operation - Helps Enable Compliance to CoC Tier II Standard
- Advanced Burst Mode
- Fast Exit from Burst Mode
- Improved Capacitive Region Avoidance Scheme
- Adaptive Dead-Time
- Internal High-Side Gate Drivers
(0.6-A and 1.2-A Capability) - Robust Soft Start with No Hard Switching
- Over Temperature, Output Over Voltage, Input
Over and Under Voltage Protection with
Three Levels of Over Current Protections - Wide Operating Frequency Range
(35 kHz to 1 MHz) - Select the appropriate LLC resonant controller for your design with UCC25630x Selection GuideUCC25630x Selection Guide
- Create a Custom Design Using the UCC256302 With the WEBENCH® Power Designer
The UCC256302 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed for use in offline AC-DC or isolated DC-DC to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter.
UCC256302 includes an integrated, high voltage startup function which eliminates the need for an external bias supply, reducing BOM count and minimizing solution size. UCC256302 uses hybrid hysteretic control to provide best in class line and load transient response. The control makes the open loop transfer function a first order system so that it’s very easy to compensate.
UCC256302 provides a high efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage, making the optimization of efficiency very easy.
Select the appropriate LLC resonant controller for your design with UCC25630x Selection Guide
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC256302 Hybrid Hysteretic Mode Wide VIN LLC Resonant Controller 数据表 | 2017年 11月 2日 | |||
应用手册 | 使用混合迟滞控制改善 LLC 转换器的瞬态响应 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 5月 3日 | ||
应用手册 | Migrating to UCC25640x from UCC25630x (Rev. A) | 2019年 12月 10日 | ||||
应用简报 | Exceeding Modern Energy Standards with 'Always On' PFC and LLC Controllers (Rev. B) | 2019年 8月 1日 | ||||
应用手册 | Improving ZVS and efficiency in LLC converters | 2018年 11月 5日 | ||||
应用简报 | 借助“始终开启”PFC 超越现代能耗标准和LLC 控制器 (Rev. A) | 最新英语版本 (Rev.B) | 2018年 5月 3日 | |||
选择指南 | UCC25630x 选型指南 | 英语版 | 2018年 2月 26日 | |||
应用手册 | UCC25630x Practical Design Guidelines (Rev. A) | 2017年 12月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC25630-1EVM-291 — UCC256301 LLC 评估模块
UCC25630-1EVM-291 是具有 LLC 控制器 UCC256301 的 LLC 谐振半桥直流/直流功率转换器 EVM。UCC25630-1EVM-291 支持 340Vdc 至 410Vdc 的直流线路输入、85 VAC 至 264 VAC 交流输入电压,可输出标称电压 12VDC,其中满载输出功率为 120W 或最大输出电流为 10A。
PMP40379 — 适用于音频放大器的 500W 单级 LLC 电源参考设计
PMP21683 — 48V/550W 谐振转换器参考设计
PMP30522 — 110VAC 至 38V/2A 单级 LLC 谐振转换器参考设计
PMP21000 — 单级交流/直流无辅助 LLC 谐振转换器参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOIC (DDB) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点