UCC25600

正在供货

8 引脚高性能谐振模式 LLC 控制器

产品详情

Vin (min) (V) 11 Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode Voltage Topology Full bridge, Half bridge, LLC Rating Catalog
Vin (min) (V) 11 Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode Voltage Topology Full bridge, Half bridge, LLC Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Variable Switching Frequency Control
  • Programmable Minimum Switching Frequency
    With 4% Accuracy (3% Accuracy at Temperature
    Range: –20°C to 105°C)
  • Programmable Maximum Switching Frequency
  • Programmable Dead Time for Best Efficiency
  • Programmable Soft-Start Time
  • Easy ON and OFF Control
  • Overcurrent Protection
  • Overtemperature Protection
  • Bias Voltage UVLO and Overvoltage Protection
  • Integrated Gate Driver With 0.4-A Source and 0.8-
    A Sink Capability
  • Operating Temperature Range: –40°C to 125°C
  • SOIC 8-Pin Package
  • Variable Switching Frequency Control
  • Programmable Minimum Switching Frequency
    With 4% Accuracy (3% Accuracy at Temperature
    Range: –20°C to 105°C)
  • Programmable Maximum Switching Frequency
  • Programmable Dead Time for Best Efficiency
  • Programmable Soft-Start Time
  • Easy ON and OFF Control
  • Overcurrent Protection
  • Overtemperature Protection
  • Bias Voltage UVLO and Overvoltage Protection
  • Integrated Gate Driver With 0.4-A Source and 0.8-
    A Sink Capability
  • Operating Temperature Range: –40°C to 125°C
  • SOIC 8-Pin Package

The UCC25600 high performance, resonant mode controller is designed for dc-to-dc applications using resonant topologies, especially the LLC half-bridge resonant converter. This highly integrated controller implements frequency modulation control and complete system functions in only an 8-pin package. Switching to the UCC25600 will greatly simplify the system design and layout, and improve time to market, all at a price point lower than competitive 16-pin device offerings.

The internal oscillator supports the switching frequencies from 40 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost. The programmable dead time enables zero-voltage switching with minimum magnetizing current. This maximizes system efficiency across a variety of applications. The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipment using a half-bridge topology. By incorporating a 0.4-A source and 0.8-A sink driving capability, a low cost, reliable gate driver transformer is a real option.

The UCC25600 delivers complete system protection functions including overcurrent, UVLO, bias supply OVP, and overtemperature protection.

The UCC25600 high performance, resonant mode controller is designed for dc-to-dc applications using resonant topologies, especially the LLC half-bridge resonant converter. This highly integrated controller implements frequency modulation control and complete system functions in only an 8-pin package. Switching to the UCC25600 will greatly simplify the system design and layout, and improve time to market, all at a price point lower than competitive 16-pin device offerings.

The internal oscillator supports the switching frequencies from 40 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost. The programmable dead time enables zero-voltage switching with minimum magnetizing current. This maximizes system efficiency across a variety of applications. The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipment using a half-bridge topology. By incorporating a 0.4-A source and 0.8-A sink driving capability, a low cost, reliable gate driver transformer is a real option.

The UCC25600 delivers complete system protection functions including overcurrent, UVLO, bias supply OVP, and overtemperature protection.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
类型 标题 下载最新的英语版本 日期
* 数据表 UCC25600 8-Pin High-Performance Resonant Mode Controller 数据表 (Rev. C) PDF | HTML 2015年 7月 2日
技术文章 LLC 시리즈 공진 컨버터 상자를 벗어나 생각하기 PDF | HTML 2024年 3月 22日
技术文章 跳出 LLC 串聯諧振轉換器的思維框架 PDF | HTML 2024年 3月 20日
技术文章 跳出 LLC 串联谐振转换器的思维定式 PDF | HTML 英语版 PDF | HTML 2024年 3月 8日
EVM 用户指南 LLC Resonant Half Bridge Converter 300 W Evaluation Module (Rev. A) 2018年 11月 15日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
白皮书 LLC Converter Small Signal Modeling (PPT) 2015年 10月 2日
技术文章 Power Tips: Why is your LLC resonant converter frequency way, way off PDF | HTML 2015年 9月 27日
应用手册 Analysis and Measurement of Resonant Tank Current on LLC 2013年 7月 30日
用户指南 A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C) 2012年 9月 20日
更多文献资料 Designing an LLC Resonant Half-Bridge Power Converter 2011年 7月 26日
应用手册 High-Efficiency AC-DC TV Power Solutions: An Intelligent LED Backlight Scheme 2011年 7月 15日
应用手册 Feedback Loop Design of an LLC Resonant Power Converter (Rev. A) 2010年 11月 24日
用户指南 A 90-W High-Efficiency, LLC Series-Resonant Converter 2010年 11月 3日
用户指南 Isolated 240W Offline LED Driver Reference Design Using UCC28810, UCC28811, and 2010年 6月 10日
应用手册 A 300-W, Universal Input, Isolated PFC Power Supply for LCD TV Applications (Rev. B) 2009年 3月 19日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC25600EVM — LLC 谐振半桥接转换器 300W 评估模块

UCC25600 评估模块 EVM (HPA341) 是一个 300W LLC 谐振半桥接转换器,凭借主次之间 AC-DC 离线应用的强化隔离,在最大负荷功率为 300W 的情况下提供额定为 12V 的稳压输出电压,它从 390V 的直流电源获取电源。该 EVM 使用了集成先进内置高效升压功能与高级保护功能的 UCC25600 谐振半桥接转换器,为 LLC 谐振半桥接转换器应用提供经济高效的解决方案。二次侧使用两个 HPA410 子卡,并使用二极管产生整流。在使用 EVM 时必须采取相应的预防措施。当 EVM 通电后,它上面将产生大于 390V 的高电压电平和高于 70 C (...)

用户指南: PDF
TI.com 上无现货
仿真模型

UCC25600 PSpice Transient Model

SLUM401.ZIP (98 KB) - PSpice Model
仿真模型

UCC25600 TINA-TI Reference Design

SLUM425.TSC (262 KB) - TINA-TI Reference Design
仿真模型

UCC25600 TINA-TI Transient Spice Model

SLUM426.ZIP (34 KB) - TINA-TI Spice Model
计算工具

UCC25600-DESIGN-CALC — 免费工具:采用 UCC25600 的转换器设计计算工具

UCC25600 设计工具是一个基于 Excel 电子表格的计算表,旨在帮助用户使用 UCC25600 来设计 LLC 半桥接转换器。该工具可帮助设计功率级并对 IC 设置参数进行编程。功率级设计包括谐振回路、主要和次要开关以及磁元。IC 设置参数则包括编程开关频率、软启动时间和死机时间等,它还包括电流感应和过流保护。

许多 TI 参考设计都包括 UCC25600

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频