SLUS846C September   2008  – June 2015 UCC25600

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Overcurrent Protection
      3. 7.3.3 Gate Driver
      4. 7.3.4 Overtemperature Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Burst-Mode Operation
      2. 7.4.2 VCC
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Principal of Operation
      2. 8.1.2 Adjustable Dead Time
      3. 8.1.3 Oscillator
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Variable Switching Frequency Control
  • Programmable Minimum Switching Frequency With 4% Accuracy (3% Accuracy at Temperature Range: –20°C to 105°C)
  • Programmable Maximum Switching Frequency
  • Programmable Dead Time for Best Efficiency
  • Programmable Soft-Start Time
  • Easy ON and OFF Control
  • Overcurrent Protection
  • Overtemperature Protection
  • Bias Voltage UVLO and Overvoltage Protection
  • Integrated Gate Driver With 0.4-A Source and 0.8-A Sink Capability
  • Operating Temperature Range: –40°C to 125°C
  • SOIC 8-Pin Package

2 Applications

  • 100-W to 1-kW Power Supplies
  • LCD, Plasma, and DLP® TVs
  • Adaptors, Computing, and ATX Power Supplies
  • Home Audio Systems
  • Electronic Lighting Ballasts

3 Description

The UCC25600 high performance, resonant mode controller is designed for dc-to-dc applications using resonant topologies, especially the LLC half-bridge resonant converter. This highly integrated controller implements frequency modulation control and complete system functions in only an 8-pin package. Switching to the UCC25600 will greatly simplify the system design and layout, and improve time to market, all at a price point lower than competitive 16-pin device offerings.

The internal oscillator supports the switching frequencies from 40 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost. The programmable dead time enables zero-voltage switching with minimum magnetizing current. This maximizes system efficiency across a variety of applications. The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipment using a half-bridge topology. By incorporating a 0.4-A source and 0.8-A sink driving capability, a low cost, reliable gate driver transformer is a real option.

The UCC25600 delivers complete system protection functions including overcurrent, UVLO, bias supply OVP, and overtemperature protection.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
UCC25600 SOIC (8) 3.91 mm × 4.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Diagram

UCC25600 typapps_lus846.gif