UCC24610
- AC-to-DC 5-V Adapters
- 5-V Bias Supplies
- Low Voltage Rectification Circuits
- Flyback and LLC Converters
This GREEN Rectifier controller is a high-performance controller and driver for standard and logic-level N-channel MOSFET power devices used for low-voltage secondary-side synchronous rectification.
The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also indirectly reduces primary-side losses as well, due to compounding of efficiency gains.
Using drain-to-source voltage sensing, the UCC24610 is ideal for Flyback and LLC-resonant power supplies but can also be used with other power architectures. The UCC24610 is optimized for output voltages from 4.5 V to 5.5 V, and is suitable for use with lower and higher output voltages as well.
The UCC24610 offers a programmable false-triggering filter, a programmable timer to automatically switch to light-load mode at light load, and a SYNC input for optional use in continuous conduction mode (CCM) systems. Protection features on TON and EN/TOFF pins prevent run-away on-time due to open-circuit or short-circuit fault conditions.
This device is available in an 8-pin SOIC package and an 8-pin, 3.0-mm × 3.0-mm SON package with an exposed thermal pad.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC24610 GREEN Rectifier™ Controller Device 数据表 (Rev. C) | PDF | HTML | 2015年 8月 12日 | ||
更多文献资料 | PCB layout guidelines to optimize power supply performance | 2021年 3月 23日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | UCC24610 and UCC24612 SR Range Extension Guide | 2017年 12月 18日 | ||||
技术文章 | USB Wall Chargers: Conveniences and Challenges | PDF | HTML | 2015年 10月 6日 | |||
EVM 用户指南 | Using the UCC28730EVM-552 10-W Adaptor Module With PSR and Wake-Up Monitor | 2015年 2月 6日 | ||||
模拟设计期刊 | USB 充电用高效 AC 适配器 | 英语版 | 2012年 3月 1日 | |||
应用手册 | 用于高密度 AC/DC 适配器的高效率同步整流器反向 | 2011年 6月 3日 | ||||
用户指南 | A 90-W High-Efficiency, LLC Series-Resonant Converter | 2010年 11月 3日 | ||||
用户指南 | Using the UCC24610EVM-693 | 2010年 9月 3日 | ||||
EVM 用户指南 | Using the UCC24610EVM-563 | 2010年 7月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC24610EVM-563 — 用于 UCC24610 二次侧同步整流器控制器的评估模块
UCC24610EVM-693 — 用于 UCC24610 二次侧同步整流器控制器的二极管替换演示卡
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
VSON (DRB) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。