UCC21225A
- Universal: Dual Low-Side, Dual High-Side or Half-Bridge Driver
- 5 x 5 mm, Space-Saving LGA-13 Package
- Switching Parameters:
- 19-ns Typical Propagation Delay
- 5-ns Maximum Delay Matching
- 6-ns Maximum Pulse-Width Distortion
- CMTI Greater than 100-V/ns
- 4-A Peak Source, 6-A Peak Sink Output
- TTL and CMOS Compatible Inputs
- 3-V to 18-V Input VCCI Range
- Up to 25-V VDD with 5-V UVLO
- Programmable Overlap and Dead Time
- Rejects Input Transients Shorter than 5-ns
- Fast Disable for Power Sequencing
- Safety-Related Certifications:
- 3535-VPK Isolation per DIN V VDE V 0884-11:2017-01
- 2500-VRMS Isolation for 1 Minute per UL 1577
- CQC per GB4943.1-2011 (Planned)
The UCC21225A is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current in a 5-mm x 5-mm LGA-13 package. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.
The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with 100-V/ns minimum common-mode transient immunity (CMTI). Internal functional isolation between the two secondary side drivers allows working voltage up to 700-VDC.
This driver can be configured as two low-side, two high-side, or a half-bridge driver with programmable dead time (DT). A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded.
The device accepts VDD supply voltages up to 25-V. A wide input VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.
With all these advanced features, the UCC21225A enables high power density, high efficiency, and robustness in a wide variety of power applications.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | UCC21225A 4-A, 6-A, 2.5-kVRMS Isolated Dual-Channel Gate Driver in LGA 数据表 (Rev. A) | PDF | HTML | 2018年 2月 7日 | ||
证书 | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) | 2024年 1月 31日 | ||||
应用手册 | 驱动芯片在应用中的常见问题分析与解决 | 2023年 1月 13日 | ||||
应用简报 | 了解峰值源电流和灌电流 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用简报 | 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用简报 | How to Drive High Voltage GaN FETs with UCC21220A | 2019年 3月 6日 | ||||
证书 | UL Certification E181974 Vol 4. Sec 8 (Rev. A) | 2018年 7月 23日 | ||||
证书 | CQC Product Certificate 2 | 2018年 2月 7日 | ||||
EVM 用户指南 | Using the UCC21225AEVM-365 | 2017年 3月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC21225AEVM-365 — UCC21225A 4A 和 6A、5.7kVRMS 隔离式双通道栅极驱动器评估模块
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
VLGA (NPL) | 13 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。