UC1843-SP (正在供货)

QML V 类电流模式 PWM 控制器

QML V 类电流模式 PWM 控制器 - UC1843-SP
数据表
 

Radiation Studies
View TID Radiation Report (typical performance): 40kRad(Si) [ELDERS]

描述

The UC1843 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. The under-voltage lockout threshold is 8.4 V and maximum duty cycle range is around 100%.

特性

  • QML-V Qualified, SMD 5962-86704
  • Rad-Tolerant: 50 kRad (Si) TID (ELDRS Free)(1)
  • Controlled Baseline
  • Optimized For Off-line and DC-to-DC Converters
  • Low Start-Up Current (<1 mA)
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Internally Trimmed Bandgap Reference
  • 500-kHz Operation
  • Low RO Error Amp

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.

查看更多内容

参数 与其它产品相比 离线和隔离式直流/直流控制器和转换器

 
Control Method
Vin (Min) (V)
Vin (Max) (V)
Topology
Duty Cycle (Max) (%)
Frequency (Max) (kHz)
UVLO Thresholds On/Off (V)
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
UC1843-SP
Current   
7.6   
30   
Boost
Flyback
Forward   
100   
500   
8.4/7.6   
Error Amplifier
Multi-topology   
Space   
-55 to 125   
CDIP
LCCC   
See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   

其它合格版本 UC1843-SP

版本 器件型号 定义
目录 UC1843 TI 的标准目录产品