UC1843-HIREL
- –55°C to 125°C Known Good Die
- Controlled Baseline
- Optimized For Off-line and DC-to-DC Converters
- Low Start-Up Current (<1 mA)
- Automatic Feed Forward Compensation
- Pulse-by-Pulse Current Limiting
- Enhanced Load Response Characteristics
- Under-Voltage Lockout With Hysteresis
- Double Pulse Suppression
- High Current Totem Pole Output
- Internally Trimmed Bandgap Reference
- 500-kHz Operation
- Low RO Error Amp
The UC1843 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. The under-voltage lockout threshold is 8.4 V and maximum duty cycle range is around 100%.
技术文档
未找到结果。请清除搜索并重试。
查看全部 13 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Current Mode PWM Controller 数据表 (Rev. A) | 2009年 8月 12日 | |||
应用手册 | DN-62 开关电源拓扑电压模式与 电流模式 | 英语版 | 2010年 7月 28日 | |||
应用手册 | U-100A UC3842/3/4/5 提供低成本电流模式控制 | 英语版 | 2010年 7月 28日 | |||
应用手册 | UCC38C42 系列高速 BiCMOS 电流模式 PWM 控制器 | 2002年 2月 7日 | ||||
应用手册 | DN-26 UC3842A Low-Cost Start-up and Fault Protection Circuit | 1999年 9月 5日 | ||||
应用手册 | DN-27 UC1842/UC1842A Family - Summary of Functional Differences | 1999年 9月 5日 | ||||
应用手册 | DN-29 UC3842A Family - Frequency Foldback Technique Provides Protection | 1999年 9月 5日 | ||||
应用手册 | DN-30 Programmable Electronic Circuit Breaker | 1999年 9月 5日 | ||||
应用手册 | DN-40 The Effects of Oscillator Discharge Current Variations on Maximum Duty | 1999年 9月 5日 | ||||
应用手册 | DN-65 Considerations in Powering BiCMOS ICs | 1999年 9月 5日 | ||||
应用手册 | DN-89 Comparing the UC3842, UCC3802, and UCC3809 Primary Side PWM Controllers | 1999年 9月 5日 | ||||
应用手册 | Modeling, Analysis and Compensation of the Current-Mode Converter | 1999年 9月 5日 | ||||
应用手册 | U-111, Practical Considerations in Current Mode Power Supplies | 1999年 9月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DIESALE (KGD) | — |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点